DETAILS
    Close

    SAF-115

    The SAF is a belt drive, filtered supply fan, designed to provide non-tempered, filtered make-up air in commercial and industrial applications. These units feature a forward-curved wheel and galvanized steel housing.

    • 800 to 14,300 cfm
    • Up to 3.5 in. wg.
    SKU DESCRIPTION PRICE LEAD TIME
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-10X-3-QD-DR1, 1802-4060 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-10X-QD-DR1, 1802-4060 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-15X-3-QD-DR1, 1899-3737 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-15X-3-QD-DR2, 1648-4640 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-15X-QD-DR1, 1899-3737 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-15X-QD-DR2, 1648-4640 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-20X-3-QD-DR1, 2880-4864 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-5X-3-QD-DR1, 1607-3222 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-5X-QD-DR1, 1607-3222 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-7X-3-QD-DR1, 1733-3673 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-7X-QD-DR1, 1733-3673 CFM -
    Obsolete 
    Model: SAF
    Model / Size: SAF-115
    Centrifugal Supply Fan, Product # SAF-115-LMDX-QD, 1648-4864 CFM -
    Obsolete