DETAILS
    Close

    Centrifugal Supply Fan, Product # SAF-115-15X-3-QD-DR2, 1648-4640 CFM

    Centrifugal Supply Fan, Product # SAF-115-15X-3-QD-DR2, 1648-4640 CFM

    OBSOLETE PRODUCT : Replacement Available
    Contact AIFans@greenheck.com to determine the comparable KSQ model to fit your application.

    • 34.5 x 34.5 inch base with prepunched mounting holes for easy attachment to roof curb
    • Permanent washable aluminum filters allow for many years of reliable use
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • 34.5 x 34.5 inch base with prepunched mounting holes for easy attachment to roof curb
    • Permanent washable aluminum filters allow for many years of reliable use
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.

    • Cover and side access panels are easily removed for access to motor compartment and drive assembly
    • Isolators support the drive frame and blower assembly for long life and minimal sound transmission into the building
    • Various lifting points located on the drive frame to provide easy lifting
    • Machined cast pulleys are adjustable for final system balancing
    • Blower outlet is flanged to provide built-in duct adapter for mounting of ductwork directly to the fan base
    • Motor, pulleys and belt ship separately for field assembly

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    34 1/2 x 34 1/2 in
    Curb Cap Size
    34 1/2 in
    Impeller Diameter
    15 in
    Roof Opening Width x Roof Opening Length
    26 1/2 x 26 1/2 in
    Base Height
    2 in
    Damper Width x Damper Height
    24 x 24 in
    Height
    32.0625 in
    Weight
    248 lbs
    Application
    Supply Air
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Forward curved wheel
    Impeller Material
    Aluminum
    Includes
    Access Panels
    Unassembled drive package
    Washable, aluminum 1-inch filters
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    Motor and drives shipped loose
    Required Accessory
    Roof curb for new roof installations
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    1 1/2
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    Thermostat
    Nominal Efficiency
    88.5
    NEMA Frame Size
    145T
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    1648-4640
    FRPM Range
    580-720

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 3295
    Max Fan Speed (RPM) 968
    Max Pressure (in. w.g.) 1.700
    Type of Pressure Total

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875
    1 1/2 1.52 720 580 CFM 4640 4391 4124 3860 3478 3042 2483 1648
    Sones 24 23 21 20 18.4 16.6 15.2 14.4
    Bhp 1.52 1.42 1.31 1.2 1.05 0.89 0.71 0.5
    1 1/2
    1.52
    720
    580
    Ps (in. wg) CFM Sones Bhp
    0 4640 24 1.52
    0.125 4391 23 1.42
    0.25 4124 21 1.31
    0.375 3860 20 1.2
    0.5 3478 18.4 1.05
    0.625 3042 16.6 0.89
    0.75 2483 15.2 0.71
    0.875 1648 14.4 0.5
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories