DETAILS
    Close

    SAF-110

    The SAF is a belt drive, filtered supply fan, designed to provide non-tempered, filtered make-up air in commercial and industrial applications. These units feature a forward-curved wheel and galvanized steel housing.

    • 800 to 14,300 cfm
    • Up to 3.5 in. wg.
    SKU DRIVE TYPE HP VOLTAGE MOTOR PHASE CFM RANGE FRPM RANGE BASE/PANEL LENGTH x WIDTH PRICE LEAD TIME
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1/3 115/208-230 1 1175-1986 560-700 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1/4 115 1 1240-1787 510-630 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1/2 115/208-230 1 1280-1815 540-640 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1/4 115 1 1125-1447 430-510 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 3/4 115/208-230 1 1549-2581 730-910 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1/3 115/208-230 1 893-1589 450-560 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1/2 115/208-230 1 1313-2269 640-800 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 3/4 208-230/460 3 1549-2581 730-910 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1 115/208-230 1 1349-2837 800-1000 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive - - - 893-2837 430-1000 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive - 208-230/460 3 1313-2269 640-800 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive - 208-230/460 3 1280-1815 540-640 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1 115/208-230 1 1313-2269 750-800 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1 208-230/460 3 1349-2837 800-1000 30 x 30 in -
    Obsolete 
    Model: SAF
    Model / Size: SAF-110
    Belt Drive 1 208-230/460 3 1313-2837 750-800 30 x 30 in -
    Obsolete