DETAILS
    Close

    Centrifugal Supply Fan, Product # SAF-110-7X-3-QD-DR1, 1549-2581 CFM

    Centrifugal Supply Fan, Product # SAF-110-7X-3-QD-DR1, 1549-2581 CFM

    OBSOLETE PRODUCT : Replacement Available
    KSQ-15-M2-VG-XQDA replaces SAF-110-7X-3-QD-DR1. Performance and roof curb size may vary. Contact AIFans@greenheck.com for more information.

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Permanent washable aluminum filters allow for many years of reliable use
    • 16.5 x 16.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Permanent washable aluminum filters allow for many years of reliable use
    • 16.5 x 16.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    This part is obsolete, below is the replacement part(s) that can be ordered instead:

    Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time

    KSQ-15-M2-VG-XQDA
    Mixed Flow Supply Fan, Product # KSQ-15-M2-VG-XQDA Centrifugal Supply Fans $5,216.00 EA $5,216.00 Consult Factory

    Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.

    • Cover and side access panels are easily removed for access to motor compartment and drive assembly
    • Isolators support the drive frame and blower assembly for long life and minimal sound transmission into the building
    • Various lifting points located on the drive frame to provide easy lifting
    • Machined cast pulleys are adjustable for final system balancing
    • Blower outlet is flanged to provide built-in duct adapter for mounting of ductwork directly to the fan base
    • Double-width forward-curved centrifugal wheel results in high efficiency and low sound levels
    • Motor, pulleys and belt ship separately for field assembly

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    30 x 30 in
    Curb Cap Size
    30 in
    Impeller Diameter
    10 in
    Roof Opening Width x Roof Opening Length
    16 1/2 x 16 1/2 in
    Base Height
    1 1/2 in
    Damper Width x Damper Height
    14 x 14 in
    Height
    25 in
    Weight
    165 lbs
    Application
    Supply Air
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Forward curved wheel
    Impeller Material
    Aluminum
    Includes
    Access Panels
    Unassembled drive package
    Washable, aluminum 1-inch filters
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    Motor and drives shipped loose
    Required Accessory
    Roof curb for new roof installations
    Motor Insulation
    B
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.25
    Voltage
    208-230/460
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    74.3
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    1549-2581
    FRPM Range
    730-910
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625
    3/4 0.76 910 730 CFM 2581 2416 2229 2044 1830 1549
    Sones 20 18.6 17.2 15.5 13.8 12.7
    Bhp 0.76 0.7 0.63 0.56 0.49 0.4
    3/4
    0.76
    910
    730
    Ps (in. wg) CFM Sones Bhp
    0 2581 20 0.76
    0.125 2416 18.6 0.7
    0.25 2229 17.2 0.63
    0.375 2044 15.5 0.56
    0.5 1830 13.8 0.49
    0.625 1549 12.7 0.4
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories