DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Product # G-140-7VG122XQD, 855-2347 CFM

    Centrifugal Downblast Exhaust Fan, Product # G-140-7VG122XQD, 855-2347 CFM

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,983.00
    In stock 
    1 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Energy-efficient, speed controllable, Vari-green® motor
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model G, direct drive centrifugal roof exhaust fans provide the industry's best performance and durability for general clean air applications where air is discharged downward, toward the roof. Units feature the most advanced motor cooling of any fan in its class. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Positive motor cooling with fresh air results in maximum motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. ACME PRN-100
    2. ACME PRN-110
    3. ACME PRN-118
    4. ACME PRN-126
    5. ACME PRN-135
    6. ACME PRN-145
    7. ACME PRN-163
    8. ACME PRN-171
    9. ACME PV-085
    10. ACME PV-100
    11. ACME PV-120
    12. ACME PV-150
    13. Captive Aire DD8FA
    14. Captive Aire DD9FA
    15. Captive Aire DD11FA
    16. Captive Aire DD13FA
    17. Captive Aire DD11HPFA
    18. Captive Aire DD7HPFA
    19. Captive Aire DD8HPFA
    20. Captive Aire DD9HPFA
    21. Captive Aire DR12HFA
    22. Captive Aire DR30HFA
    23. Captive Aire DR33HFA
    24. Carnes VEBK-8
    25. Carnes VEDK-6
    26. Carnes VEDK-8
    27. Carnes VEDK-10
    28. Carnes VEDK-12
    29. Carnes VEDK-15
    30. Loren Cook ACEB-100
    31. Loren Cook ACEB-120
    32. Loren Cook ACEB-150
    33. Loren Cook ACED-90
    34. Loren Cook ACED-100
    35. Loren Cook ACED-101
    36. Loren Cook ACED-120
    37. Loren Cook ACED-135
    38. Loren Cook ACED-150
    39. Loren Cook ACED-165
    40. Penn Barry DX-061
    41. Penn Barry DX-06B
    42. Penn Barry DX-081
    43. Penn Barry DX-08B
    44. Penn Barry DX-11B
    45. Penn Barry DX-121
    46. Penn Barry DX-12B
    47. Penn Barry DX-13
    48. Penn Barry DX-16
    49. Soler & Palau SDB-8
    50. Soler & Palau SDB-10
    51. Soler & Palau SDB-12
    52. Soler & Palau SDB-14
    53. Soler & Palau SDBD-8
    54. Soler & Palau SDBD-10
    55. Soler & Palau SDBD-12
    56. Soler & Palau SDBD-14
    57. Twin City Fan BCRD-085D
    58. Twin City Fan BCRD-100D
    59. Twin City Fan BCRD-100DHP
    60. Twin City Fan BCRD-140D
    61. Twin City Fan BCRD-140DHP
    62. Twin City Fan DCRD-085B
    63. Twin City Fan DCRD-090B
    64. Twin City Fan DCRD-090BE
    65. Twin City Fan DCRD-095B
    66. Twin City Fan DCRD-095BE
    67. Twin City Fan DCRD-100B
    68. Twin City Fan DCRD-100BE
    69. Twin City Fan DCRD-120B
    70. Twin City Fan DCRD-120BE
    71. Twin City Fan DCRD-130B
    72. Twin City Fan DCRD-130BE
    73. Twin City Fan DCRD-140B
    74. Twin City Fan DCRD-140BE
    75. Twin City Fan DCRD-150B
    76. Twin City Fan DCRD-160B
    77. Twin City Fan DCRD-170B

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    22 x 22 in
    Curb Cap Size
    22 in
    Roof Opening Width x Roof Opening Length
    18 1/2 x 18 1/2 in
    Base Height
    1 3/4 in
    Base Top to Shroud Top
    23 3/4 in
    Damper Width x Damper Height
    16 x 16 in
    Height
    23 3/4 in
    Weight
    62 lbs
    Overall Diameter
    28 3/8 in
    Application
    Exhaust General and Clean Air
    Housing Material
    Spun Aluminum
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Motor mounted potentiometer
    Certifications
    AMCA Sound & Air
    High Wind and Hurricane
    Seismic
    UL/cUL 705
    Speed Controllable
    Yes
    Required Accessory
    Roof curbs for new installations
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1
    Voltage
    115/208-230
    HP
    3/4
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Package Depth
    33 in
    Package Height
    28 in
    Package Weight
    50 lbs
    Package Width
    33 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    855-2347
    FRPM Range
    580-1265
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    3/4 0.43 1265 580 CFM 2347 2250 2158 2062 1955 1832 1677 1470 1048
    Sones 13.2 12.9 12.6 12 11.6 11.1 10.6 10 9
    Bhp 0.39 0.4 0.41 0.42 0.42 0.43 0.42 0.41 0.35
    3/4
    0.43
    1265
    580
    Ps (in. wg) CFM Sones Bhp
    0 2347 13.2 0.39
    0.125 2250 12.9 0.4
    0.25 2158 12.6 0.41
    0.375 2062 12 0.42
    0.5 1955 11.6 0.42
    0.625 1832 11.1 0.43
    0.75 1677 10.6 0.42
    0.875 1470 10 0.41
    1 1048 9 0.35
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings include the effects of birdscreen.
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories