DETAILS
    Close

    Roof Curb for 22 In. Square Base, 18 In. High, Product # GPI-22-G18

    Roof Curb for 22 In. Square Base, 18 In. High, Product # GPI-22-G18

    • Designed to fit 22" roof curb cap
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment
    $295.00
    10 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Designed to fit 22" roof curb cap
    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Returnable within 60 days of shipment

    GPI roof curbs are designed for flat, insulated or non-insulated roof decks. Constructed of 18 gauge galvanized steel and fully formed on three sides with a single, fully welded seam.

    California Residents-

    Prop 65 Warning
    Specifications
    Height
    18 in
    Weight
    29 lbs
    Flashing Flange
    2 in
    Application
    Flat Roofs
    For Use With
    22" roof curb caps
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Package Depth
    25 in
    Package Height
    19 in
    Package Weight
    33 lbs
    Package Width
    28 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories