DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Product # G-130-A5119XQD, 1474-2448 CFM

    Centrifugal Downblast Exhaust Fan, Product # G-130-A5119XQD, 1474-2448 CFM

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Speed controllable, with up to 30% turndown
    • 15.5 x 15.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,316.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 19 x 19 inch base with prepunched mounting holes for easy attachment to roof curb
    • Speed controllable, with up to 30% turndown
    • 15.5 x 15.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model G, direct drive centrifugal roof exhaust fans provide the industry's best performance and durability for general clean air applications where air is discharged downward, toward the roof. Units feature the most advanced motor cooling of any fan in its class. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Positive motor cooling with fresh air results in maximum motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. ACME PRN-135
    2. ACME PRN-145
    3. ACME PRN-163
    4. ACME PRN-171
    5. ACME PV-171
    6. Carnes VEDK-10
    7. Carnes VEDK-12
    8. Carnes VEDK-15
    9. Loren Cook ACED-120
    10. Loren Cook ACED-135
    11. Penn Barry DX-11B
    12. Penn Barry DX-121
    13. Penn Barry DX-12B
    14. Twin City Fan DCRD-120B
    15. Twin City Fan DCRD-120BE
    16. Twin City Fan DCRD-130B
    17. Twin City Fan DCRD-130BE
    18. Twin City Fan DCRD-140B
    19. Twin City Fan DCRD-160B

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    19 x 19 in
    Curb Cap Size
    19 in
    Roof Opening Width x Roof Opening Length
    15 1/2 x 15 1/2 in
    Base Height
    1 3/4 in
    Base Top to Shroud Top
    23 3/4 in
    Damper Width x Damper Height
    12 x 12 in
    Height
    23 3/4 in
    Weight
    70 lbs
    Overall Diameter
    28 3/8 in
    Application
    Exhaust General and Clean Air
    Housing Material
    Spun Aluminum
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Certifications
    AMCA Sound & Air
    High Wind and Hurricane
    Seismic
    UL/cUL 705
    Speed Controllable
    Yes
    Required Accessory
    Roof curbs for new installations
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115/230
    HP
    1/2
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    70
    Shipping Type
    Freight
    Package Depth
    31 in
    Package Height
    28 in
    Package Weight
    50 lbs
    Package Width
    31 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    1474-2448
    FRPM Range
    1380-1725
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5
    1/2 0.6 1725 - CFM 2448 2393 2338 2281 2220 2159 2089 2018 1935 1746 1474
    Sones 17.5 17.2 16.9 16.5 16.2 15.9 15.5 15.1 14.8 14.2 13.8
    Bhp 0.5 0.52 0.53 0.55 0.56 0.57 0.58 0.59 0.59 0.6 0.58
    1/2
    0.6
    1725
    -
    Ps (in. wg) CFM Sones Bhp
    0 2448 17.5 0.5
    0.125 2393 17.2 0.52
    0.25 2338 16.9 0.53
    0.375 2281 16.5 0.55
    0.5 2220 16.2 0.56
    0.625 2159 15.9 0.57
    0.75 2089 15.5 0.58
    0.875 2018 15.1 0.59
    1 1935 14.8 0.59
    1.25 1746 14.2 0.6
    1.5 1474 13.8 0.58
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) does not include transmission losses.
    • Performance ratings include the effects of birdscreen.
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Documents
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories