| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| SKU | DRIVE TYPE | HP | VOLTAGE | MOTOR PHASE | CFM RANGE | FRPM RANGE | BASE/PANEL LENGTH x WIDTH | PRICE | LEAD TIME | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Model / Size:
KSQ-7
|
Direct Drive | - | 115 | 1 | 185-941 CFM | - | - | $2,922.00 |
In stock
|
Add to Compare List |
|
|
Model / Size:
KSQ-16
|
Direct Drive | - | 208 | 3 | 843-4935 | - | 25 1/4 x 24 in | $5,970.00 |
In stock
|
Add to Compare List |
|
|
Model / Size:
KSQ-9
|
Direct Drive | - | 115 | 1 | 225-1173 | - | 15 1/4 x 16 1/4 in | $2,980.00 |
In stock
|
Add to Compare List |
|
|
Model / Size:
KSQ-9
|
Direct Drive | - | 115 | 1 | 324-1706 | - | 15 1/4 x 16 1/4 in | $3,825.00 |
In stock
|
Add to Compare List |
|
|
Model / Size:
KSQ-15
|
Direct Drive | - | 208 | 1 | 1310-3479 | - | 24 1/4 x 22 in | $5,216.00 |
In stock
|
Add to Compare List |
|
|
Model / Size:
KSQ-12
|
Direct Drive | - | 208 | 1 | 427-2110 | - | 19 3/4 x 18 1/4 in | $4,232.00 |
In stock
|
Add to Compare List |
|
|
Model:
SAF
Model / Size:
SAF-110
|
Belt Drive | 1/3 | 115/208-230 | 1 | 1175-1986 | 560-700 | 30 x 30 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-110
|
Belt Drive | 1/4 | 115 | 1 | 1240-1787 | 510-630 | 30 x 30 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-110
|
Belt Drive | 1/2 | 115/208-230 | 1 | 1280-1815 | 540-640 | 30 x 30 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-112
|
Belt Drive | 1 | 208-230/460 | 3 | 2044-3613 | 630-770 | 34 1/2 x 34 1/2 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-112
|
Belt Drive | 1 | 115/208-230 | 1 | 2044-3613 | 630-770 | 34 1/2 x 34 1/2 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-112
|
Belt Drive | 1 1/2 | 208-230/460 | 3 | 2538-4129 | 740-880 | 34 1/2 x 34 1/2 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-112
|
Belt Drive | 1 1/2 | 115/208-230 | 1 | 2538-4129 | 740-880 | 34 1/2 x 34 1/2 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-112
|
Belt Drive | - | 208-230/460 | 3 | 1710-2862 | 490-610 | 34 1/2 x 34 1/2 in | - |
Obsolete
|
||
|
Model:
SAF
Model / Size:
SAF-112
|
Belt Drive | 3/4 | 208-230/460 | 3 | 1944-3284 | 590-700 | 34 1/2 x 34 1/2 in | - |
Obsolete
|
Model KSQ provides a unique combination of installation flexibility, ease of service, high efficiency, and low sound levels. Fans are compact and ideal for filtered roof-mounted supply or untempered make-up air systems in clean air environments. These fans deliver competitive advantages in a wide range of applications. Washable aluminum filters are provided as standard.
Model KSQ provides a unique combination of installation flexibility, ease of service, high efficiency, and low sound levels. Fans are compact and ideal for filtered roof-mounted supply or untempered make-up air systems in clean air environments. These fans deliver competitive advantages in a wide range of applications. Washable aluminum filters are provided as standard.
Model KSQ provides a unique combination of installation flexibility, ease of service, high efficiency, and low sound levels. Fans are compact and ideal for filtered roof-mounted supply or untempered make-up air systems in clean air environments. These fans deliver competitive advantages in a wide range of applications. Washable aluminum filters are provided as standard.
Model KSQ provides a unique combination of installation flexibility, ease of service, high efficiency, and low sound levels. Fans are compact and ideal for filtered roof-mounted supply or untempered make-up air systems in clean air environments. These fans deliver competitive advantages in a wide range of applications. Washable aluminum filters are provided as standard.
Model KSQ provides a unique combination of installation flexibility, ease of service, high efficiency, and low sound levels. Fans are compact and ideal for filtered roof-mounted supply or untempered make-up air systems in clean air environments. These fans deliver competitive advantages in a wide range of applications. Washable aluminum filters are provided as standard.
Model KSQ is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.
Model SAF is a filtered supply fan designed to provide non-tempered make-up air to commercial or industrial buildings, including commercial kitchen applications. Fresh outdoor air is supplied to replace air lost through hood exhaust or general building ventilation.