DETAILS
    Close

    Mixed Flow Supply Fan, Product # KSQ-16-M2-VG-XQDA

    Mixed Flow Supply Fan, Product # KSQ-16-M2-VG-XQDA

    • Permanent washable aluminum filters allow for many years of reliable use
    • 25.25 x 24 base with prepunched mounting holes for easy attachment to roof curb
    • 22.25 x 21 inch recommended roof opening
    • Shipping Type:
      Freight
    $5,970.00
    In stock 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Permanent washable aluminum filters allow for many years of reliable use
    • 25.25 x 24 base with prepunched mounting holes for easy attachment to roof curb
    • 22.25 x 21 inch recommended roof opening
    • Shipping Type:
      Freight

    Model KSQ provides a unique combination of installation flexibility, ease of service, high efficiency, and low sound levels. Fans are compact and ideal for filtered roof-mounted supply or untempered make-up air systems in clean air environments. These fans deliver competitive advantages in a wide range of applications.

    • Cover and side access panels are easily removed for access to the fan interior.
    • Vari-Green motor and included speed controller, up to 80% turndown
    • Various lifting points located on the fan housing provide easy lifting
    • Dial on fan housing is provided for final system balancing
    • Mixed flow wheel results in high efficiency and low sound levels

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    25 1/4 x 24 in
    Impeller Diameter
    20 in
    Roof Opening Width x Roof Opening Length
    22 1/4 x 21 in
    Damper Width x Damper Height
    18 1/4 x 18 1/4 in
    Height
    29 in
    Weight
    198 lbs
    Application
    Supply Air
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Mixed Flow Wheel
    Impeller Material
    Composite
    Includes
    Washable, aluminum 1-inch filters
    Access Panels
    Disconnect switch
    Speed Control
    Certifications
    UL/cUL 705
    AMCA licensed for FEI, Air & Sound Performance
    Speed Controllable
    Yes
    Required Accessory
    Roof Curb
    Motor Phase
    3
    Motor Type
    Brushless DC
    Voltage
    208
    Hertz
    60
    Motor Included
    Yes
    Shipping Type
    Freight
    Return Eligibility
    Non-returnable, customized, or special-order item
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories