DETAILS
    Close

    Non-oscillating Air Circulator, Product # IC-24-B3-J1-QD, 3800-6100 CFM

    Non-oscillating Air Circulator, Product # IC-24-B3-J1-QD, 3800-6100 CFM

    • Totally enclosed motor
    • Preassembled
    • OSHA-compliant zinc plated wire guard
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $493.00
    In stock 
    16 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Totally enclosed motor
    • Preassembled
    • OSHA-compliant zinc plated wire guard
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model IC, non-oscillating circulator fans are designed for air movement in humid and demanding applications. Units are ideal for spot cooling and recirculating air in factories, warehouses, manufacturing facilities and garages. Mounting accessory sold separately.

    California Residents-

    Prop 65 Warning
    Specifications
    Impeller Diameter
    24 in
    Height
    27 in
    Weight
    39 lbs
    Application
    Comfort Cooling
    Condensation Control
    Recirculate Air
    Spot Cooling
    Drive Type
    Direct Drive
    Impeller Type
    Propeller
    Impeller Material
    Aluminum
    Includes
    Mounting hardware
    Power cord with 3-prong plug
    Certifications
    UL/cUL 507
    Required Accessory
    Mounting accessory
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1
    Voltage
    115
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Totally Enclosed Air Over
    RPM
    1200
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    61
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Package Depth
    27 in
    Package Height
    17 in
    Package Weight
    36 lbs
    Package Width
    27 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    3800-6100
    FRPM Range
    750-1075
    Max. Operating Amps
    2.3/3.4
    Air Velocity (FPM) At 20 ft
    570/465
    Air Velocity (FPM) At 40 ft
    230/190
    Air Velocity (FPM) At 60 ft
    120/100
    Ps (in. wg)
    1/3 - 750 - CFM
    Sones
    Bhp
    1/3 - 1075 - CFM
    Sones
    Bhp
    1/3 1/3
    - -
    750 1075
    - -
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories