DETAILS
    Close

    Closed Base Pedestal, For Models IC/ICO, Gray, Product # PED-CG72-QD

    Closed Base Pedestal, For Models IC/ICO, Gray, Product # PED-CG72-QD

    Model PED-CG72 is designed to station non-oscillating and oscillating air circulators up through 30 inches. Constructed of galvanized steel and includes prepunched mounting holes.

    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $241.00
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Model PED-CG72 is designed to station non-oscillating and oscillating air circulators up through 30 inches. Constructed of galvanized steel and includes prepunched mounting holes.

    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model PED-CG72 is designed to station non-oscillating and oscillating air circulators up through 30 inches. Constructed of galvanized steel and includes prepunched mounting holes.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    81.3 lbs
    For Use With
    Non-oscillating and oscillating circulators up through 30 Inches.
    Shipping Type
    Freight
    Package Depth
    34 in
    Package Height
    8 in
    Package Weight
    48 lbs
    Package Width
    34 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories