DETAILS
    Close

    I-Beam Mounting Bracket, For Models IC 16-30, Product # BKT-IBM-100-QD

    I-Beam Mounting Bracket, For Models IC 16-30, Product # BKT-IBM-100-QD

    The I-beam bracket is designed to mount non-oscillating air circulators from ceiling rafters and beams. Includes a removable yoke adapter to add additional length if required.

    • Shipping Type:
      Freight
    $140.00
    In stock 
    27 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    The I-beam bracket is designed to mount non-oscillating air circulators from ceiling rafters and beams. Includes a removable yoke adapter to add additional length if required.

    • Shipping Type:
      Freight

    The I-beam bracket is designed to mount non-oscillating air circulators from ceiling rafters and beams. Includes a removable yoke adapter to add additional length if required.

    California Residents-

    Prop 65 Warning
    Specifications
    For Use With
    Non-oscillating circulators up through 30 Inches.
    Includes
    Assembly hardware
    Secondary safety support cable
    Shipping Type
    Freight
    Package Depth
    34 in
    Package Height
    3 in
    Package Weight
    12 lbs
    Package Width
    13 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget