Narrow Results
You've Selected
- Remove Products » Air Control » Dampers » Life Safety Dampers » Combination Fire Smoke Dampers » 1.5 Hour Fire Rated Dampers » Out of Wall Fire Smoke Dampers
- Remove Products » Air Control » Louvers » Wind Driven Rain Louvers » Vertical Blade Louvers
- Remove Products » Air Movement » Fans » Roof Mounted Fans » Hooded Axial Exhaust Fans
- Remove Products » Kitchen Ventilation Systems » Kitchen Ventilation Products
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
- AMCA 500-L Water Penetration, Air Performance and Wind Driven Rain (2)
- AMCA 540 Test Method for Louvers Impacted by Wind Borne Debris (Basic Protection, Missile Level D) (1)
- AMCA 550 High Velocity Wind Driven Rain (1)
- AMCA Air Performance (3)
- AMCA licensed for FEI & Air Performance (8)
- AMCA licensed for FEI, Air & Sound Performance (9)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3225-0981:0103 and 3230-0981:0104) (4)
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
- High Wind Rated available on select sizes and configurations (4)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- Seismic Rated available on select sizes and configurations (4)
- UL 555 and UL 555S (Listing #R13317) (4)
- UL Certified 60730-1 Standard (2)
- UL Certified CSA-E60730-1 Standard (2)
- UL/cUL 705 (14)
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
- International Building Code (IBC) (4)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (4)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)