Narrow Results
You've Selected
- Remove Products » Air Movement » Curbs & Mounting Accessories » Equipment Supports
- Remove Products » Air Movement » Fans » Ceiling Exhaust Fans
- Remove Products » Air Control » Dampers » Life Safety Dampers » Fire Dampers » Static 1.5 Hour Rated Dampers
- Remove Products » Kitchen Ventilation Systems » Kitchen Ventilation Products
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
- AMCA Air and Sound Performance (2)
- AMCA Air Performance (1)
- AMCA licensed for FEI & Air Performance (7)
- AMCA licensed for FEI, Air & Sound Performance (5)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshall (Listing # 3225-0981:0102) (6)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with UL 507 Standard for Electric Fans (1)
- Energy Star available on select sizes and configurations (2)
- ENERGY STAR® Certified (2)
- HCAI Seismic Certification available on select sizes and configurations (2)
- HCAI Seismic Certified (1)
- High Temp (2)
- High Wind and Hurricane (6)
- Home Ventilating Institute (HVI) (2)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- UL 555 (Listing # R13317) (6)
- UL Certified 60730-1 Standard (2)
- UL Certified CSA-E60730-1 Standard (2)
- UL/cUL 507 (4)
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
- International Building Code (IBC) (6)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, and 101) (6)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)