- AMCA Air Performance (1)
- AMCA licensed for FEI & Air Performance (7)
- AMCA licensed for FEI, Air & Sound Performance (5)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3225-0981:0106) (1)
- California State Fire Marshal (Listing # 3230-0981:0105) (1)
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
- UL 555 and UL 555S (Listing #R13317) (1)
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
- GSA-Level C (4)
- GSA–Level D (2)
- IMC 507.2.1.1 (1)
- International Building Code (IBC) (1)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 80, 90A, 92, 101, and 105) (1)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)
- UFC 4-010-01 (charge weight I at 148 ft.) (4)
- UFC 4-010-01 (charge weight I at 82 ft.) (2)
- UFC 4-010-01 (charge weight II at 82 ft.) (4)