DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SBE-2L36-LMDX-QD, 9995-20194 CFM

    Sidewall Propeller Exhaust Fan, Product # SBE-2L36-LMDX-QD, 9995-20194 CFM

    • 42 x 42 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 36 inch, 5-blade galvanized steel propeller
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,162.00
    In stock 
    1 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 42 x 42 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 36 inch, 5-blade galvanized steel propeller
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model SBE, belt drive, sidewall propeller exhaust fans are designed for commercial and industrial applications where high volumes of air and low static pressures are required. Typical installations include manufacturing facilities, warehouses, greenhouses, and agricultural buildings.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Cast iron pillow blocks with grease fittings
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    44 x 44 in
    Impeller Diameter
    36 in
    Damper Width x Damper Height
    38 x 38 in
    Inlet Diameter
    36 5/8 in
    Bearing Size
    1 in
    Width
    44 in
    Height
    44 in
    Weight
    88 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Propeller
    Impeller Material
    Galvanized Steel
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    45 in
    Package Height
    24 in
    Package Weight
    111 lbs
    Package Width
    46 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    9995-20194
    FRPM Range
    370-700
    Ps (in. wg) 0 0.125 0.25 0.375 0.5
    1 0.57 430 370 CFM 12405 9995 - - -
    Sones 13.3 13.1 - - -
    Bhp 0.56 0.57 - - -
    1 1.08 530 430 CFM 15290 13446 10690 - -
    Sones 16.6 16.3 15.5 - -
    Bhp 1.05 1.08 1.06 - -
    1 1/2 0.8 480 450 CFM 13848 11752 - - -
    Sones 14.7 14.2 - - -
    Bhp 0.78 0.8 - - -
    1 1/2 1.55 600 480 CFM 17310 15755 13802 - -
    Sones 20 20 19.8 - -
    Bhp 1.52 1.55 1.55 - -
    2 2.07 660 530 CFM 19040 17691 15971 13635 -
    Sones 24 24 23 23 -
    Bhp 2.03 2.05 2.07 2.04 -
    3 2.48 700 560 CFM 20194 18965 17344 15450 12082
    Sones 28 27 26 26 25
    Bhp 0.42 2.44 2.48 2.45 2.43
    1 1 1 1/2 1 1/2 2 3
    0.57 1.08 0.8 1.55 2.07 2.48
    430 530 480 600 660 700
    370 430 450 480 530 560
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 12405 13.3 0.56 15290 16.6 1.05 13848 14.7 0.78 17310 20 1.52 19040 24 2.03 20194 28 0.42
    0.125 9995 13.1 0.57 13446 16.3 1.08 11752 14.2 0.8 15755 20 1.55 17691 24 2.05 18965 27 2.44
    0.25 - - - 10690 15.5 1.06 - - - 13802 19.8 1.55 15971 23 2.07 17344 26 2.48
    0.375 - - - - - - - - - - - - 13635 23 2.04 15450 26 2.45
    0.5 - - - - - - - - - - - - - - - 12082 25 2.43
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories