Our office will be closed Friday, July 3rd, in observance of Independence Day. Orders will resume shipping Monday, July 6th.

  DETAILS
    Close

    Wall Collar, For 36 In Sidewall Prop Fan, Product # C-36

    Wall Collar, For 36 In Sidewall Prop Fan, Product # C-36

    Wall collars offer an alternate method for mounting sidewall propeller fans and optional accessories. Standard construction is of galvanized steel with heavy gauge mounting flanges and prepunched mounting holes.

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $916.81
    5 Days
    Lead Time 
    Free shipping

    Wall collars offer an alternate method for mounting sidewall propeller fans and optional accessories. Standard construction is of galvanized steel with heavy gauge mounting flanges and prepunched mounting holes.

    • Shipping Type:
      Freight
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    California Residents-

    Prop 65 Warning
    Specifications
    For Use With
    Model SBE-1H36
    Model SBE-2L36
    Shipping Type
    Freight
    Package Depth
    54 in
    Package Height
    12 in
    Package Weight
    105 lbs
    Package Width
    22 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories