DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SBE-2L30-LMDX-QD, 7115-15720 CFM

    Sidewall Propeller Exhaust Fan, Product # SBE-2L30-LMDX-QD, 7115-15720 CFM

    • 38 x 38 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 30 inch, 5-blade galvanized steel propeller
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $958.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 38 x 38 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 30 inch, 5-blade galvanized steel propeller
    • Multiple motor and drive options available to meet any performance and application need
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model SBE, belt drive, sidewall propeller exhaust fans are designed for commercial and industrial applications where high volumes of air and low static pressures are required. Typical installations include manufacturing facilities, warehouses, greenhouses, and agricultural buildings.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Cast iron pillow blocks with grease fittings
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    38 x 38 in
    Impeller Diameter
    30 in
    Damper Width x Damper Height
    32 x 32 in
    Inlet Diameter
    30 5/8 in
    Bearing Size
    1 in
    Width
    38 in
    Height
    38 in
    Weight
    61 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Propeller
    Impeller Material
    Galvanized Steel
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    No drive package included
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    43 in
    Package Height
    33 in
    Package Weight
    89 lbs
    Package Width
    43 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    7115-15720
    FRPM Range
    400-950

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 4519
    Max Fan Speed (RPM) 951
    Max Pressure (in. w.g.) 0.550
    Type of Pressure Static

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.25 0.375 0.5
    3/4 0.21 430 400 CFM 7115 - - - -
    Sones 10.4 - - - -
    Bhp 0.21 - - - -
    3/4 0.42 530 430 CFM 8770 7125 - - -
    Sones 13.2 12.4 - - -
    Bhp 0.4 0.42 - - -
    3/4 0.81 660 530 CFM 10921 9788 7992 - -
    Sones 17.8 16.9 16.3 - -
    Bhp 0.78 0.79 0.81 - -
    1 0.54 580 470 CFM 9597 8203 - - -
    Sones 14.9 14.1 - - -
    Bhp 0.53 0.54 - - -
    1 1.04 720 580 CFM 11914 10898 9418 - -
    Sones 20 19.2 18.7 - -
    Bhp 1.01 1.03 1.04 - -
    1 1/2 0.44 540 450 CFM 8935 7344 - - -
    Sones 13.5 12.7 - - -
    Bhp 0.43 0.44 - - -
    1 1/2 0.84 670 540 CFM 11087 9974 8275 - -
    Sones 18.1 17.2 16.7 - -
    Bhp 0.81 0.83 0.84 - -
    1 1/2 1.6 830 670 CFM 13734 12893 11808 10353 -
    Sones 25 24 24 23 -
    Bhp 1.55 1.57 1.59 1.6 -
    2 2.11 910 720 CFM 15058 14291 13405 12165 10632
    Sones 29 29 28 27 27
    Bhp 2.04 2.06 2.08 2.1 2.11
    3 2.41 950 770 CFM 15720 14985 14152 13039 11760
    Sones 32 31 31 30 29
    Bhp 2.32 2.34 2.37 2.39 2.41
    3/4 3/4 3/4 1 1 1 1/2 1 1/2 1 1/2 2 3
    0.21 0.42 0.81 0.54 1.04 0.44 0.84 1.6 2.11 2.41
    430 530 660 580 720 540 670 830 910 950
    400 430 530 470 580 450 540 670 720 770
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 7115 10.4 0.21 8770 13.2 0.4 10921 17.8 0.78 9597 14.9 0.53 11914 20 1.01 8935 13.5 0.43 11087 18.1 0.81 13734 25 1.55 15058 29 2.04 15720 32 2.32
    0.125 - - - 7125 12.4 0.42 9788 16.9 0.79 8203 14.1 0.54 10898 19.2 1.03 7344 12.7 0.44 9974 17.2 0.83 12893 24 1.57 14291 29 2.06 14985 31 2.34
    0.25 - - - - - - 7992 16.3 0.81 - - - 9418 18.7 1.04 - - - 8275 16.7 0.84 11808 24 1.59 13405 28 2.08 14152 31 2.37
    0.375 - - - - - - - - - - - - - - - - - - - - - 10353 23 1.6 12165 27 2.1 13039 30 2.39
    0.5 - - - - - - - - - - - - - - - - - - - - - - - - 10632 27 2.11 11760 29 2.41
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories