DETAILS
    Close

    Wall Housing, For 30 In Sidewall Prop Fan, Product # H-30

    Wall Housing, For 30 In Sidewall Prop Fan, Product # H-30

    Wall housings are the safest, most efficient and sturdy platform for mounting sidewall propeller fans and their optional accessories. They are designed to reduce installation time and provide maximum installation flexibility.

    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $984.00
    In stock 
    1 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    Wall housings are the safest, most efficient and sturdy platform for mounting sidewall propeller fans and their optional accessories. They are designed to reduce installation time and provide maximum installation flexibility.

    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Wall housings are the safest, most efficient and sturdy platform for mounting sidewall propeller fans and their optional accessories. They are designed to reduce installation time and provide maximum installation flexibility.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    114 lbs
    For Use With
    Model SBE-1H30
    Model SBE-2L30
    Shipping Type
    Freight
    Package Depth
    40 in
    Package Height
    9 in
    Package Weight
    114 lbs
    Package Width
    40 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories