DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SBE-2L30-15X-3-QD-DR1, 7344-8935 CFM

    Sidewall Propeller Exhaust Fan, Product # SBE-2L30-15X-3-QD-DR1, 7344-8935 CFM

    • 38 x 38 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 30 inch, 5-blade galvanized steel propeller
    • Adjustable motor pulley to optimize fan performance
    • Shipping Type:
      Freight
    $2,350.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 38 x 38 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 30 inch, 5-blade galvanized steel propeller
    • Adjustable motor pulley to optimize fan performance
    • Shipping Type:
      Freight

    Model SBE, belt drive, sidewall propeller exhaust fans are designed for commercial and industrial applications where high volumes of air and low static pressures are required. Typical installations include manufacturing facilities, warehouses, greenhouses, and agricultural buildings.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Cast iron pillow blocks with grease fittings
    • Motor, pulleys and belt ship separately for field assembly
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    38 x 38 in
    Impeller Diameter
    30 in
    Damper Width x Damper Height
    32 x 32 in
    Inlet Diameter
    30 5/8 in
    Bearing Size
    1 in
    Width
    38 in
    Height
    38 in
    Weight
    95 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Propeller
    Impeller Material
    Galvanized Steel
    Includes
    Unassembled drive package
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    Motor and drives shipped loose
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    1 1/2
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Nominal Efficiency
    86.5
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    7344-8935
    FRPM Range
    450-540

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 4519
    Max Fan Speed (RPM) 951
    Max Pressure (in. w.g.) 0.550
    Type of Pressure Static

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125
    1 1/2 0.44 540 450 CFM 8935 7344
    Sones 13.5 12.7
    Bhp 0.43 0.44
    1 1/2
    0.44
    540
    450
    Ps (in. wg) CFM Sones Bhp
    0 8935 13.5 0.43
    0.125 7344 12.7 0.44
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget