DETAILS
    Close

    Sidewall Propeller Exhaust Fan, Product # SBE-1H24-3X-QD-DR1, 985-3399 CFM

    Sidewall Propeller Exhaust Fan, Product # SBE-1H24-3X-QD-DR1, 985-3399 CFM

    • 32 x 32 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 24 inch, 6-blade galvanized steel propeller
    • Adjustable motor pulley to optimize fan performance
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,031.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 32 x 32 inch fan panel with prepunched mounting holes for easy installation and precise alignment
    • 24 inch, 6-blade galvanized steel propeller
    • Adjustable motor pulley to optimize fan performance
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model SBE, belt drive, sidewall propeller exhaust fans are designed for commercial and industrial applications where high volumes of air and low static pressures are required. Typical installations include manufacturing facilities, warehouses, greenhouses, and agricultural buildings.

    • Galvanized steel drive frame with one-piece drawn venturi for structural rigidity
    • Stamped steel pillow block bearings
    • Motor, belt and pulleys ship separately for field assembly
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    32 x 32 in
    Impeller Diameter
    24 in
    Damper Width x Damper Height
    26 x 26 in
    Inlet Diameter
    24 5/8 in
    Bearing Size
    3/4 in
    Width
    32 in
    Height
    32 in
    Weight
    62 lbs
    Application
    Exhaust General and Clean Air
    Mounting Position
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Belt Drive
    Impeller Type
    Propeller
    Impeller Material
    Galvanized Steel
    Includes
    Unassembled drive package
    Certifications
    AMCA Sound & Air
    UL/cUL 705
    Drive Package Description
    Motor and drives shipped loose
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    NEMA
    Service Factor
    1.35
    Voltage
    115/208-230
    HP
    1/3
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    72.4
    NEMA Frame Size
    48
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    985-3399
    FRPM Range
    570-650
    Ps (in. wg) 0 0.125 0.25
    1/3 0.14 650 570 CFM 3399 2502 985
    Sones 9.7 9.6 8.5
    Bhp 0.086 0.11 0.14
    1/3
    0.14
    650
    570
    Ps (in. wg) CFM Sones Bhp
    0 3399 9.7 0.086
    0.125 2502 9.6 0.11
    0.25 985 8.5 0.14
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (Bhp/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories