DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE-160-LMD122GQD, 1368-4111 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE-160-LMD122GQD, 1368-4111 CFM

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,490.00
    In stock 
    5 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Roof or wall mountable
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    22 x 22 in
    Curb Cap Size
    22 in
    Impeller Diameter
    17 in
    Roof Opening Width x Roof Opening Length
    18 1/2 x 18 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    16 x 16 in
    Bearing Size
    3/4 in
    Height
    29 3/4 in
    Weight
    59 lbs
    Overall Diameter
    28 7/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Disconnect switch
    Certifications
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    AMCA Sound & Air
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    33 in
    Package Height
    31 in
    Package Weight
    59 lbs
    Package Width
    32 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    1368-4111
    FRPM Range
    730-1430
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5
    1/4 0.28 900 730 CFM 2587 2439 2262 2067 1849 1561 - - - - -
    Sones 11.4 10.9 10.5 10.2 10 9.9 - - - - -
    Bhp 0.25 0.28 0.28 0.28 0.28 0.27 - - - - -
    1/3 0.2 800 760 CFM 2300 2127 1920 1687 1368 - - - - - -
    Sones 9.4 9.1 8.9 8.7 8.6 - - - - - -
    Bhp 0.18 0.2 0.2 0.2 0.19 - - - - - -
    1/3 0.38 990 800 CFM 2846 2713 2558 2387 2203 1999 1732 - - - -
    Sones 12.9 12.4 11.9 11.6 11.3 11 10.8 - - - -
    Bhp 0.34 0.37 0.37 0.38 0.38 0.37 0.36 - - - -
    1/2 0.3 920 740 CFM 2645 2501 2329 2140 1933 1671 - - - - -
    Sones 11.7 11.2 10.8 10.4 10.2 10.1 - - - - -
    Bhp 0.27 0.3 0.3 0.3 0.3 0.29 - - - - -
    1/2 0.58 1140 920 CFM 3277 3161 3035 2896 2745 2587 2421 2232 1983 - -
    Sones 15.7 15.2 14.8 14.4 14.1 13.8 13.5 13.3 13 - -
    Bhp 0.51 0.55 0.57 0.57 0.58 0.58 0.57 0.56 0.55 - -
    3/4 0.44 1040 850 CFM 2990 2863 2718 2559 2389 2208 2000 1679 - - -
    Sones 13.7 13.3 12.8 12.5 12.1 11.8 11.6 11.3 - - -
    Bhp 0.39 0.42 0.43 0.44 0.44 0.43 0.43 0.41 - - -
    3/4 0.86 1300 1040 CFM 3737 3636 3534 3413 3290 3157 3022 2878 2729 2357 -
    Sones 19.1 18.7 18.3 17.9 17.5 17.2 17 16.8 16.6 16.1 -
    Bhp 0.76 0.8 0.84 0.85 0.85 0.86 0.86 0.85 0.84 0.82 -
    1 0.59 1150 970 CFM 3306 3191 3067 2930 2780 2624 2462 2275 2038 - -
    Sones 15.9 15.5 15 14.6 14.3 14 13.8 13.5 13.2 - -
    Bhp 0.53 0.56 0.58 0.59 0.59 0.59 0.59 0.58 0.57 - -
    1 1.15 1430 1150 CFM 4111 4019 3926 3824 3713 3599 3479 3358 3228 2953 2615
    Sones 22 21 21 21 20 19.9 19.7 19.5 19.3 18.9 18.5
    Bhp 1.01 1.05 1.1 1.12 1.13 1.13 1.14 1.15 1.14 1.12 1.1
    1/4 1/3 1/3 1/2 1/2 3/4 3/4 1 1
    0.28 0.2 0.38 0.3 0.58 0.44 0.86 0.59 1.15
    900 800 990 920 1140 1040 1300 1150 1430
    730 760 800 740 920 850 1040 970 1150
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 2587 11.4 0.25 2300 9.4 0.18 2846 12.9 0.34 2645 11.7 0.27 3277 15.7 0.51 2990 13.7 0.39 3737 19.1 0.76 3306 15.9 0.53 4111 22 1.01
    0.125 2439 10.9 0.28 2127 9.1 0.2 2713 12.4 0.37 2501 11.2 0.3 3161 15.2 0.55 2863 13.3 0.42 3636 18.7 0.8 3191 15.5 0.56 4019 21 1.05
    0.25 2262 10.5 0.28 1920 8.9 0.2 2558 11.9 0.37 2329 10.8 0.3 3035 14.8 0.57 2718 12.8 0.43 3534 18.3 0.84 3067 15 0.58 3926 21 1.1
    0.375 2067 10.2 0.28 1687 8.7 0.2 2387 11.6 0.38 2140 10.4 0.3 2896 14.4 0.57 2559 12.5 0.44 3413 17.9 0.85 2930 14.6 0.59 3824 21 1.12
    0.5 1849 10 0.28 1368 8.6 0.19 2203 11.3 0.38 1933 10.2 0.3 2745 14.1 0.58 2389 12.1 0.44 3290 17.5 0.85 2780 14.3 0.59 3713 20 1.13
    0.625 1561 9.9 0.27 - - - 1999 11 0.37 1671 10.1 0.29 2587 13.8 0.58 2208 11.8 0.43 3157 17.2 0.86 2624 14 0.59 3599 19.9 1.13
    0.75 - - - - - - 1732 10.8 0.36 - - - 2421 13.5 0.57 2000 11.6 0.43 3022 17 0.86 2462 13.8 0.59 3479 19.7 1.14
    0.875 - - - - - - - - - - - - 2232 13.3 0.56 1679 11.3 0.41 2878 16.8 0.85 2275 13.5 0.58 3358 19.5 1.15
    1 - - - - - - - - - - - - 1983 13 0.55 - - - 2729 16.6 0.84 2038 13.2 0.57 3228 19.3 1.14
    1.25 - - - - - - - - - - - - - - - - - - 2357 16.1 0.82 - - - 2953 18.9 1.12
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - 2615 18.5 1.1
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget