DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE-140-LMD122GQD, 635-3134 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE-140-LMD122GQD, 635-3134 CFM

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,340.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Machine cast pulleys are adjustable for final system balancing
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    Similar to:

    1. Loren Cook ACRUB-135
    2. Loren Cook ACSC-135
    3. Loren Cook VCR-135
    4. Soler & Palau STXB-14

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    22 x 22 in
    Curb Cap Size
    22 in
    Impeller Diameter
    14 3/4 in
    Roof Opening Width x Roof Opening Length
    18 1/2 x 18 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    16 x 16 in
    Bearing Size
    3/4 in
    Height
    29 3/4 in
    Weight
    58 lbs
    Overall Diameter
    28 7/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Disconnect switch
    Certifications
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    AMCA Sound & Air
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    33 in
    Package Height
    34 in
    Package Weight
    58 lbs
    Package Width
    33 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    635-3134
    FRPM Range
    600-1730
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75
    1/4 0.08 740 600 CFM 1340 1182 964 - - - - - - - - -
    Sones 5.4 5.4 4.7 - - - - - - - - -
    Bhp 0.068 0.076 0.079 - - - - - - - - -
    1/4 0.15 920 740 CFM 1666 1547 1401 1216 901 - - - - - - -
    Sones 8 8.2 7.9 7.5 6.8 - - - - - - -
    Bhp 0.13 0.14 0.15 0.15 0.14 - - - - - - -
    1/4 0.29 1140 920 CFM 2065 1973 1864 1745 1605 1430 1167 - - - - -
    Sones 11.3 11.3 11 10.7 10.3 10.3 10 - - - - -
    Bhp 0.25 0.26 0.27 0.28 0.29 0.28 0.27 - - - - -
    1/3 0.05 650 620 CFM 1177 989 635 - - - - - - - - -
    Sones 3.7 3.5 2.9 - - - - - - - - -
    Bhp 0.046 0.052 0.048 - - - - - - - - -
    1/3 0.1 810 650 CFM 1467 1326 1144 844 - - - - - - - -
    Sones 6.8 7 6.4 5.6 - - - - - - - -
    Bhp 0.09 0.098 0.1 0.096 - - - - - - - -
    1/3 0.2 1010 810 CFM 1829 1723 1595 1446 1248 917 - - - - - -
    Sones 9.2 9.4 9.2 8.9 8.5 8.1 - - - - - -
    Bhp 0.17 0.18 0.19 0.2 0.2 0.18 - - - - - -
    1/3 0.39 1260 1010 CFM 2282 2201 2107 2003 1889 1757 1602 1396 1074 - - -
    Sones 12.8 12.9 12.3 12.2 11.9 11.4 11.6 11.3 11 - - -
    Bhp 0.34 0.35 0.36 0.38 0.38 0.39 0.39 0.37 0.33 - - -
    1/2 0.08 750 610 CFM 1358 1203 990 - - - - - - - - -
    Sones 5.6 5.6 5 - - - - - - - - -
    Bhp 0.071 0.079 0.082 - - - - - - - - -
    1/2 0.16 930 750 CFM 1685 1567 1423 1242 949 - - - - - - -
    Sones 8.1 8.3 8.1 7.6 7.1 - - - - - - -
    Bhp 0.14 0.15 0.15 0.16 0.14 - - - - - - -
    1/2 0.3 1160 930 CFM 2101 2011 1905 1788 1655 1493 1261 - - - - -
    Sones 11.6 11.5 11.1 11 10.5 10.5 10.2 - - - - -
    Bhp 0.26 0.28 0.29 0.3 0.3 0.3 0.29 - - - - -
    1/2 0.58 1440 1160 CFM 2608 2538 2459 2372 2281 2183 2073 1948 1802 1354 - -
    Sones 16 15.5 15.2 14.2 13.2 120.7 12.2 11.9 11.4 10.1 - -
    Bhp 0.5 0.52 0.53 0.55 0.56 0.57 0.58 0.58 0.57 0.52 - -
    3/4 0.45 1320 1100 CFM 2391 2315 2225 2127 2023 1905 1769 1600 1365 - - -
    Sones 13.6 13.7 13.1 13 12.7 12.3 12.2 12.2 11.8 - - -
    Bhp 0.39 0.4 0.42 0.43 0.44 0.44 0.45 0.44 0.41 - - -
    3/4 0.87 1650 1320 CFM 2989 2928 2862 2790 2713 2634 2549 2460 2363 2141 1829 1162
    Sones 22 21 19.7 21 18.6 15.4 13.8 13.2 12.5 14 12.5 9.4
    Bhp 0.76 0.78 0.79 0.81 0.83 0.84 0.85 0.86 0.87 0.87 0.84 0.66
    1 0.52 1390 1190 CFM 2518 2445 2362 2271 2174 2068 1949 1818 1643 906 - -
    Sones 14.9 14.7 14.2 13.2 12.9 12.5 12.1 11.4 11 9.9 - -
    Bhp 0.45 0.47 0.48 0.5 0.51 0.51 0.52 0.52 0.51 0.38 - -
    1 1 1730 1390 CFM 3134 3075 3015 2946 2875 2800 2722 2640 2551 2351 2101 1728
    Sones 26 23 22 24 24 18.2 15.2 14.2 13.4 14.2 13.9 13.9
    Bhp 0.87 0.89 0.91 0.93 0.95 0.96 0.97 0.98 0.99 1 0.99 0.92
    1/4 1/4 1/4 1/3 1/3 1/3 1/3 1/2 1/2 1/2 1/2 3/4 3/4 1 1
    0.08 0.15 0.29 0.05 0.1 0.2 0.39 0.08 0.16 0.3 0.58 0.45 0.87 0.52 1
    740 920 1140 650 810 1010 1260 750 930 1160 1440 1320 1650 1390 1730
    600 740 920 620 650 810 1010 610 750 930 1160 1100 1320 1190 1390
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 1340 5.4 0.068 1666 8 0.13 2065 11.3 0.25 1177 3.7 0.046 1467 6.8 0.09 1829 9.2 0.17 2282 12.8 0.34 1358 5.6 0.071 1685 8.1 0.14 2101 11.6 0.26 2608 16 0.5 2391 13.6 0.39 2989 22 0.76 2518 14.9 0.45 3134 26 0.87
    0.125 1182 5.4 0.076 1547 8.2 0.14 1973 11.3 0.26 989 3.5 0.052 1326 7 0.098 1723 9.4 0.18 2201 12.9 0.35 1203 5.6 0.079 1567 8.3 0.15 2011 11.5 0.28 2538 15.5 0.52 2315 13.7 0.4 2928 21 0.78 2445 14.7 0.47 3075 23 0.89
    0.25 964 4.7 0.079 1401 7.9 0.15 1864 11 0.27 635 2.9 0.048 1144 6.4 0.1 1595 9.2 0.19 2107 12.3 0.36 990 5 0.082 1423 8.1 0.15 1905 11.1 0.29 2459 15.2 0.53 2225 13.1 0.42 2862 19.7 0.79 2362 14.2 0.48 3015 22 0.91
    0.375 - - - 1216 7.5 0.15 1745 10.7 0.28 - - - 844 5.6 0.096 1446 8.9 0.2 2003 12.2 0.38 - - - 1242 7.6 0.16 1788 11 0.3 2372 14.2 0.55 2127 13 0.43 2790 21 0.81 2271 13.2 0.5 2946 24 0.93
    0.5 - - - 901 6.8 0.14 1605 10.3 0.29 - - - - - - 1248 8.5 0.2 1889 11.9 0.38 - - - 949 7.1 0.14 1655 10.5 0.3 2281 13.2 0.56 2023 12.7 0.44 2713 18.6 0.83 2174 12.9 0.51 2875 24 0.95
    0.625 - - - - - - 1430 10.3 0.28 - - - - - - 917 8.1 0.18 1757 11.4 0.39 - - - - - - 1493 10.5 0.3 2183 120.7 0.57 1905 12.3 0.44 2634 15.4 0.84 2068 12.5 0.51 2800 18.2 0.96
    0.75 - - - - - - 1167 10 0.27 - - - - - - - - - 1602 11.6 0.39 - - - - - - 1261 10.2 0.29 2073 12.2 0.58 1769 12.2 0.45 2549 13.8 0.85 1949 12.1 0.52 2722 15.2 0.97
    0.875 - - - - - - - - - - - - - - - - - - 1396 11.3 0.37 - - - - - - - - - 1948 11.9 0.58 1600 12.2 0.44 2460 13.2 0.86 1818 11.4 0.52 2640 14.2 0.98
    1 - - - - - - - - - - - - - - - - - - 1074 11 0.33 - - - - - - - - - 1802 11.4 0.57 1365 11.8 0.41 2363 12.5 0.87 1643 11 0.51 2551 13.4 0.99
    1.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1354 10.1 0.52 - - - 2141 14 0.87 906 9.9 0.38 2351 14.2 1
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1829 12.5 0.84 - - - 2101 13.9 0.99
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 1162 9.4 0.66 - - - 1728 13.9 0.92
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget