DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Product # GB-140-10122X3QD-DR1, 1723-2579 CFM

    Centrifugal Downblast Exhaust Fan, Product # GB-140-10122X3QD-DR1, 1723-2579 CFM

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Variable pitch adjustable motor pulley to optimize fan performance
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,698.00
    In stock 
    4 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 22 x 22 inch base with prepunched mounting holes for easy attachment to roof curb
    • Variable pitch adjustable motor pulley to optimize fan performance
    • 18.5 x 18.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model GB, belt drive centrifugal roof exhaust fans are designed to meet the general clean air exhaust requirements for industrial and commercial buildings. Units feature a fully rolled windband bead for increased stability and easy transport. Fresh outside air is drawn in under the motor cover to maximize motor life. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Fully rolled windband bead for increased stability and easy transport
    • Positive motor cooling with fresh air results in maximum motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification
    • Motor, belt and pulleys shipped loose for field assembly

    Similar to:

    1. Loren Cook ACEB-120
    2. Loren Cook ACEB-150
    3. Captive Aire DD-FA-7
    4. Captive Aire DD-FA-8
    5. Captive Aire DD-FA-9
    6. Twin City Fan BCRD-100D
    7. Twin City Fan BCRD-100DHP
    8. Twin City Fan BCRD-140DHP
    9. Captive Aire DD-FA-7
    10. Captive Aire DD-FA-8
    11. Captive Aire DD-FA-9
    12. Captive Aire DD-FA-11
    13. Captive Aire DD-FA-13
    14. Captive Aire DD-HPFA-7
    15. Captive Aire DD-HPFA-8
    16. Captive Aire DD-HPFA-9
    17. Captive Aire DD-HPFA-11
    18. ACME PV-085
    19. ACME PV-100
    20. ACME PV-120
    21. ACME PV-150
    22. Soler & Palau SDB-10
    23. Soler & Palau SDB-12
    24. Carnes VEBK-6
    25. Carnes VEBK-8

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    22 x 22 in
    Curb Cap Size
    22 in
    Impeller Diameter
    14 3/4 in
    Roof Opening Width x Roof Opening Length
    18 1/2 x 18 1/2 in
    Base Height
    1 3/4 in
    Base Top to Shroud Top
    23 3/4 in
    Damper Width x Damper Height
    16 x 16 in
    Bearing Size
    3/4 in
    Height
    23 3/4 in
    Weight
    77 lbs
    Overall Diameter
    28 3/8 in
    Application
    Exhaust General and Clean Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Unassembled drive package
    Certifications
    AMCA Sound & Air
    High Wind and Hurricane
    Seismic
    UL/cUL 705
    Drive Package Description
    Motor and drives shipped loose
    Required Accessory
    Roof curb for new installations
    Motor Insulation
    F
    Motor Phase
    3
    Motor Type
    NEMA
    Service Factor
    1.15
    Voltage
    208-230/460
    HP
    1
    Hertz
    60
    Motor Enclosure
    Open Drip Proof
    RPM
    1800
    Nominal Efficiency
    83.5
    NEMA Frame Size
    56
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    CFM Range
    1723-2579
    FRPM Range
    1180-1390

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 2625
    Max Fan Speed (RPM) 1726
    Max Pressure (in. w.g.) 1.870
    Type of Pressure Static

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1
    1 0.57 1390 1180 CFM 2579 2491 2406 2321 2232 2131 2018 1879 1723
    Sones 15.6 15.2 14.8 14.4 13.8 13.4 12.9 12.4 12
    Bhp 0.51 0.53 0.54 0.55 0.56 0.56 0.57 0.56 0.55
    1
    0.57
    1390
    1180
    Ps (in. wg) CFM Sones Bhp
    0 2579 15.6 0.51
    0.125 2491 15.2 0.53
    0.25 2406 14.8 0.54
    0.375 2321 14.4 0.55
    0.5 2232 13.8 0.56
    0.625 2131 13.4 0.56
    0.75 2018 12.9 0.57
    0.875 1879 12.4 0.56
    1 1723 12 0.55
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal. The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings include the effects of birdscreen.
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Documents
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget