DETAILS
    Close

    Centrifugal Downblast Exhaust Fan, Product # G-090-1VG117XQD, 293-855 CFM

    Centrifugal Downblast Exhaust Fan, Product # G-090-1VG117XQD, 293-855 CFM

    • Energy-efficient, speed controllable, Vari-green® motor
    • 17 x 17 inch base with prepunched mounting holes for easy attachment to roof curb
    • 13.5 x 13.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,025.00
    In stock 
    1 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Energy-efficient, speed controllable, Vari-green® motor
    • 17 x 17 inch base with prepunched mounting holes for easy attachment to roof curb
    • 13.5 x 13.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model G, direct drive centrifugal roof exhaust fans provide the industry's best performance and durability for general clean air applications where air is discharged downward, toward the roof. Units feature the most advanced motor cooling of any fan in its class. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • True vibration isolation supports the motor and wheel for long life and quiet operation
    • One-piece aluminum curb cap provides a weather-tight fit
    • Galvanized birdscreen protects the fan discharge from birds and small objects
    • Positive motor cooling with fresh air results in maximum motor life
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    17 x 17 in
    Curb Cap Size
    17 in
    Roof Opening Width x Roof Opening Length
    13 1/2 x 13 1/2 in
    Base Height
    1 3/4 in
    Base Top to Shroud Top
    14 5/8 in
    Damper Width x Damper Height
    10 x 10 in
    Height
    14 5/8 in
    Weight
    22 lbs
    Overall Diameter
    21 3/4 in
    Application
    Exhaust General and Clean Air
    Housing Material
    Spun Aluminum
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Composite
    Includes
    Motor mounted potentiometer
    Certifications
    AMCA Sound & Air
    High Wind and Hurricane
    Seismic
    UL/cUL 705
    Speed Controllable
    Yes
    Required Accessory
    Roof curbs for new installations
    Motor Insulation
    B
    Motor Phase
    1
    Service Factor
    1
    Voltage
    115
    208
    230
    277
    HP
    1/6
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    1800
    Thermal Protection
    AutoOverload
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Warranty Length
    1 Year
    Performance
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget