DETAILS
    Close

    SYNC270 Residential Energy Recovery Ventilator, Product # SYNC-270TCEA-S1

    SYNC270 Residential Energy Recovery Ventilator, Product # SYNC-270TCEA-S1

    PRODUCT ALERT : Extended Lead Time
    For quantities 20 and higher, please reach out to residentialventilation@greenheck.com for lead time.

    • Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    • A convenient hinged door without screws and a removable motor and electronic assembly allow for easy maintenance and service
    • Cold-weather certified for year-round operation
    • Best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 77%
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $2,580.00
    In stock 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    • A convenient hinged door without screws and a removable motor and electronic assembly allow for easy maintenance and service
    • Cold-weather certified for year-round operation
    • Best-in-class core efficiency with a Sensible Recovery Efficiency (SRE) of 77%
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    The SYNC270 Energy Recovery Ventilator (ERV) is a cold-weather certified, high-efficiency, precision balanced ventilation solution for single or multi-family installations. When paired with the PrecisionSYNC Controller, you can measure the maximum airflow capacity of the installation and dial in precise airflow based on design and code requirements.

    The Total Recovery Core transfers heat and moisture between two cross-flow airstreams without allowing cross contamination. When used for balanced mechanical ventilation in humid environments, the unit helps to reduce air conditioning (AC) energy costs. In colder climates, moisture transfer is reversed. The unit helps to moderate humidity and the core is a highly efficient heat exchanger. The core can be easily removed for cleaning or service.

    • 75-280 CFM operational range with 3 high-speed selections
    • Each airstream has an independent centrifugal blower with EC motor and multiple fan speed operation
    • HVI Certified airflow
    • Frost Prevention: Temperature sensor activated recirculation damper defrost. Intelligent energy-efficient DC motorized damper with integrated intelligent ice reduction technology. Condensation lines are not required
    • Swing open junction box cover for quick access to circuit board and DIP switches
    • Brackets included for easy ceiling install
    • 20 gauge pre-painted galvanized steel construction for superior corrosion resistance, insulated to prevent exterior condensation

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    57 lbs
    Application
    Energy Recovery Ventilation
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Includes
    Washable antimicrobial MERV-6 air filters in exhaust and supply airstreams
    Certifications
    CSA Certified
    Home Ventilating Institute (HVI)
    Speed Controllable
    Yes
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Motor Included
    Yes
    Shipping Type
    Freight
    Package Depth
    35 in
    Package Height
    27 in
    Package Weight
    160 lbs
    Package Width
    46 in
    Warranty Length
    5 Years
    Performance
    Documents
    Videos
    Drawings

    Drawings Search

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories