DETAILS
    Close

    Belt, RBX97-2, Banded, Product # 346554

    Belt, RBX97-2, Banded, Product # 346554

    • Shipping Type:
      Parcel
    • Units:
      EA
    $247.52
    Consult Factory 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.44
    Top Width
    1 1/4
    Outside Circumference
    99 in
    Weight
    2.37 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    2
    V-Belt Section
    BX
    Industry Number
    RBX97-2
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories