DETAILS
    Close

    Belt, RBX95-2, Banded, Product # 346553

    Belt, RBX95-2, Banded, Product # 346553

    • Shipping Type:
      Parcel
    • Units:
      EA
    $243.14
    3 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.44
    Top Width
    1 1/4
    Outside Circumference
    97 in
    Weight
    2.322 lbs
    Construction Material
    EPDM Rubber
    Number of Ribs
    2
    V-Belt Section
    BX
    Industry Number
    RBX95-2
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget