DETAILS
    Close

    Belt, R5V2360-5 Dayco, Banded, Product # 345607

    Belt, R5V2360-5 Dayco, Banded, Product # 345607

    • Shipping Type:
      Parcel
    • Units:
      EA
    $2,103.72
    8 Days
    Lead Time 
    Free shipping
    • Shipping Type:
      Parcel
    • Units:
      EA

    California Residents-

    Prop 65 Warning
    Specifications
    Thickness
    0.44
    Top Width
    4
    Outside Circumference
    238 in
    Weight
    16.32 lbs
    Construction Material
    EPDM Rubber
    V-Belt Section
    5V
    Industry Number
    R5V2360-5
    Ambient Temp (min)
    250 °F
    Belt Type
    V-Belt
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget