DETAILS
    Close

    Manual Switch, Single Throw Wall Mount with Pilot Light, Model MS

    Greenheck Product # MS-Selection Model
    Model MS is a single throw, wall mounted, manual starter switch with pilot light. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    Product Variants

    Showing 1 of 1
    SKU DESCRIPTION PRICE LEAD TIME
    Model: MS
    Model / Size: MS-Selection Model
    Manual Switch, Single Throw Wall Mount with Pilot Light, Up to 1/2HP, 120V, Product # MS-16 $43.61
    5 Days
    Lead Time 

    Add to Compare List