DETAILS
    Close

    Energy Recovery Ventilator, Product # MV-450-VG-115

    Energy Recovery Ventilator, Product # MV-450-VG-115

    • Energy efficient, Vari-Green motor
    • Total enthalpy wheel certified to AHRI Standard 1060
    • Speed controllable with a motor potentiometer or a 0-10 VDC Signal
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $5,591.00

    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • Energy efficient, Vari-Green motor
    • Total enthalpy wheel certified to AHRI Standard 1060
    • Speed controllable with a motor potentiometer or a 0-10 VDC Signal
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    The MiniVent is an energy recovery ventilator designed for indoor installations in commercial and institutional applications. The compact design provides an economical solution for individual spaces, such as school classrooms and small offices and may be floor mounted or ceiling hung. A removable panel enables easy access to filters and enthalpy wheel.

    • Galvanized steel construction
    • Gravity backdraft dampers
    • Single-point wiring
    • Forward-curved blowers

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    37.6 in
    Width
    26 2/5 in
    Height
    19 9/10 in
    Weight
    150 lbs
    Application
    Energy Recovery Ventilation
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Includes
    1 inch pleated filters
    Certifications
    UL 1812
    AHRI 1060
    Speed Controllable
    Yes
    Motor Insulation
    B
    Motor Phase
    1
    Motor Type
    BrushlessDC
    Service Factor
    1.25
    Voltage
    115
    HP
    1/4
    Hertz
    60
    RPM
    1800
    Thermal Protection
    Auto
    Nominal Efficiency
    85
    Shipping Type
    Freight
    Package Depth
    35 in
    Package Height
    27 in
    Package Weight
    160 lbs
    Package Width
    46 in
    Warranty Length
    1 Year
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories