DETAILS
    Close

    Energy Recovery Ventilator, Model MV-450

    Greenheck Product # MV-450
    The MiniVent uses a total energy wheel and direct drive fans with VariGreen electronically commutated motors. Designed for indoor installations, the MiniVent can be floor mounted or ceiling hung and has configurable intake and discharge connections.

    Certifications:

    • AHRI
    • UL 1812

    Product Variants

    Showing 2 of 2
    SKU DRIVE TYPE HP VOLTAGE MOTOR PHASE CFM RANGE PRICE LEAD TIME
    Model: MiniVent
    Model / Size: MV-450
    Direct Drive 1/4 115 1 150-500 $5,591.00
    In stock 
    3 on Hand

    Add to Compare List
    Model: MiniVent
    Model / Size: MV-450
    Direct Drive 1/4 208
    230
    1 150-500 $5,591.00

    Lead Time 

    Add to Compare List