Our office will be closed Friday, April 3rd, in observance of the Easter holiday. Orders will resume shipping Monday, April 6th.
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate “Minutes per Change” value.
Airflow (CFM) per Fan
Starred items represent required fields.
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Fittings 0.08" per fitting (elbow, register, grill, damper, louver, duct turn, etc.)
Kitchen Hood Exhaust 0.625" to 1.50"
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
| SKU | DRIVE TYPE | HP | VOLTAGE | MOTOR PHASE | CFM RANGE | FRPM RANGE | INLET WIDTH x HEIGHT | OUTLET WIDTH x HEIGHT | PRICE | LEAD TIME | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Model:
CSP-A
Model / Size:
CSP-A250
|
Direct Drive | - | 115 | 1 | 82-266 | 800-1000 | 12 7/8 x 10 in | 8 x 8 in | $372.00 |
In stock
1224 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A410
|
Direct Drive | - | 115 | 1 | 217-447 | 800-1000 | 16 7/8 x 13 1/4 in | 8 x 8 in | $463.00 |
In stock
297 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A710
|
Direct Drive | - | 115 | 1 | 334-737 | 864-1080 | 16 7/8 x 13 1/4 in | 10 x 8 in | $703.00 |
In stock
317 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A710
|
Direct Drive | 1/4 | 120 | 1 | 350-737 | 400-1450 | 16 7/8 x 13 1/4 in | 10 x 8 in | $1,307.00 |
In stock
178 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A900
|
Direct Drive | - | 115 | 1 | 631-908 | 760-950 | 22 5/8 x 13 1/4 in | 17 7/16 x 8 in | $1,027.00 |
In stock
104 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A1050
|
Direct Drive | - | 115 | 1 | 752-1244 | 876-1095 | 22 5/8 x 13 1/4 in | 17 7/16 x 8 in | $1,027.00 |
In stock
152 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A1550
|
Direct Drive | - | 115 | 1 | 999-1672 | 1288-1610 | 22 5/8 x 13 1/4 in | 17 7/16 x 8 in | $1,136.00 |
In stock
64 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A700
|
Direct Drive | - | - | 1 | 100-801 | 1275-1450 | 22 5/8 x 10 1/2 in | 19 1/2 x 8 in | $1,350.00 |
In stock
180 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A390
|
Direct Drive | - | 115 | 1 | 281-412 | 1080-1350 | 12 7/8 x 10 in | 8 x 8 in | $435.00 |
In stock
818 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A200
|
Direct Drive | - | 115 | 1 | 70-254 | 720-900 | 12 7/8 x 10 in | 8 x 8 in | $372.00 |
In stock
1021 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A780
|
Direct Drive | - | 115 | 1 | 527-813 | 1280-1600 | 16 7/8 x 13 1/4 in | 10 x 8 in | $703.00 |
In stock
164 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A510
|
Direct Drive | 1/6 | 115 | 1 | 250-545 | 400-1275 | 16 7/8 x 13 1/4 in | 8 x 8 in | $1,259.00 |
In stock
110 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A510
|
Direct Drive | - | 115 | 1 | 325-545 | 856-1070 | 16 7/8 x 13 1/4 in | 8 x 8 in | $562.00 |
In stock
264 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A125
|
Direct Drive | - | 115 | 1 | 91-138 | 880-1100 | 11 7/8 x 7 5/8 in | 8 x 6 in | $313.00 |
In stock
739 on Hand
|
Add to Compare List |
|
|
Model:
CSP-A
Model / Size:
CSP-A390-VG
|
Direct Drive | - | 115/208-230 277 |
1 | 57-417 | 350-1750 | 12 7/8 x 10 in | 8 x 8 in | $676.00 |
In stock
411 on Hand
|
Add to Compare List |
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel and energy efficient, adjustable Vari-Green EC motors.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel and an energy efficient, adjustable Vari-Green EC motor.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel and an energy efficient, adjustable Vari-Green EC motor.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel.
Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel. Model CSP-A390-VG features a tri-voltage design to operate at 115/208-230/277V. Vari-Green EC motor technology included for maximum fan controllability.
Our performance filter tool can help you choose the right product based on your performance requirements.