DETAILS
    Close

    Low Profile Bathroom Exhaust Fan, Product # SP-L80-QD

    Low Profile Bathroom Exhaust Fan, Product # SP-L80-QD

    • ENERGY STAR rated
    • Low profile fits into a 2x4 studded wall
    • White designer non-yellowing grille
    • Plug type disconnect
    • Corrosion resistant galvanized steel scroll and housing
    • Designer grille included
    • Shipping Type:
      Freight
    $124.70
    In stock 
    278 on Hand
    Free shipping
    REASONS TO SHOP WITH GREENHECK.COM
    Free Shipping on orders over $25
    Superior Product Quality
    Industry-leading technical support

    • ENERGY STAR rated
    • Low profile fits into a 2x4 studded wall
    • White designer non-yellowing grille
    • Plug type disconnect
    • Corrosion resistant galvanized steel scroll and housing
    • Designer grille included
    • Shipping Type:
      Freight

    Model SP-L80-QD is a low profile, ENERGY STAR® certified bathroom exhaust fan, designed to fit in a 2x4 studded wall. This unit offers industry leading low sound levels and effective moisture and air ventilation. Where local codes permit, Model SP-L80-QD can eliminate the need for a costly ceiling radiation damper. Licensed to bear the AMCA Seal for Sound and Air Performance, Model SP-L80-QD is UL/cUL Listed for wall installation. Ideal for multifamily wood construction housing and commercial applications with reduced ceiling clearances.

    Dual Installation Options

    The versatility of the SP-L series shines in the multiple installation options. The SP-L is designed to be mounted in the wall or the ceiling. Having these options gives contractors more options if there are specific project constraints.

    Low Profile Design

    The SP-L series offers a slimmed-down profile to make installing, even in the smallest places, a breeze.

    About ENERGY STAR®

    ENERGY STAR® is a market-based partnership formed to reduce greenhouse gas emissions through energy efficiency and make it easier for consumers to identify energy-efficient products that offer savings, performance, features, and comfort.

    To earn the ENERGY STAR label, products must meet strict energyefficient standards set by the U.S. Environmental Protection Agency (EPA) for energy consumption, air and sound performance.

    California Residents - Prop 65 Warning
    Specifications
    Grille Length x Width
    14 7/8 x 13 1/4 in
    Outlet Width x Height
    4 7/16 x 2 5/8 in
    Height
    3 5/8 in
    Depth
    13 7/8 in
    Weight
    9.5 lbs
    Application
    Exhaust General and Clean Air
    Bathroom Exhaust
    Mounting Position
    Horizontal
    Vertical
    Housing Material
    Galvanized Steel
    Drive Type
    Direct Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Polypropylene
    Includes
    Backdraft damper
    Mounting brackets
    Certifications
    AMCA Air & Sound
    UL/cUL 507
    Speed Controllable
    Yes
    Motor Insulation
    A
    Motor Phase
    1
    Voltage
    115
    Hertz
    60
    Motor Enclosure
    n/a
    RPM
    850
    Thermal Protection
    Auto
    Watts
    8
    Features
    ENERGY STAR® Rated
    Shipping Type
    Freight
    Warranty Length
    3 Years
    Performance
    CFM Range
    33-86
    FRPM Range
    680-850
    Max. Operating Amps
    0.23
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625
    26.8 850 680 CFM 86 76 67 57 46 33
    Sones 1.5 2 2 2.5 3.5 4
    26.8
    850
    680
    Ps (in. wg) CFM Sones
    0 86 1.5
    0.125 76 2
    0.25 67 2
    0.375 57 2.5
    0.5 46 3.5
    0.625 33 4
    • Greenheck Fan Corporation certifies that the SP models shown herein are licensed to bear the AMCA seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • The SP models are not AMCA certified with 50 hertz motors.
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories