| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
| Shipping Type | Order By |
|---|---|
|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
|
Next Day Air (Calculated at checkout) |
3:00 PM CST |
|
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
To calculate the CFM required to adequately ventilate an area, we divide the room volume by the appropriate “Minutes per Change” value.
Airflow (CFM) per Fan
Starred items represent required fields.
Non-Ducted 0.05" to 0.20"
Ducted 0.20" to 0.40" per 100 feet of duct (assuming duct air velocity falls within 1,000 to 1,800 feet per minute)
Fittings 0.08" per fitting (elbow, register, grill, damper, louver, duct turn, etc.)
Kitchen Hood Exhaust 0.625" to 1.50"
Important: Static pressure requirements are significantly affected by the amount of make-up air supplied to an area. Insufficient make-up air will increase static pressure and reduce the amount of air that will be exhausted. Remember, for each cubic foot of air exhausted, one cubic foot of air must be supplied.
| SKU | VOLTAGE | MOTOR PHASE | CFM RANGE | GRILLE LENGTH x WIDTH | OUTLET WIDTH x HEIGHT | OUTLET DIAMETER | PRICE | LEAD TIME | ||
|---|---|---|---|---|---|---|---|---|---|---|
|
Model:
SP-AP
Model / Size:
SP-AP-SelectionModel
|
115 | - | 30-110 | 13 x 13 in | - | - | $333.00 |
In stock
1188 on Hand
|
Add to Compare List |
|
|
Model:
SP-AP
Model / Size:
SP-AP-SelectionModel
|
115 | - | 30-110 | 13 x 13 in | - | - | $228.00 |
In stock
1112 on Hand
|
Add to Compare List |
|
|
Model:
SP-AP
Model / Size:
SP-AP-SelectionModel
|
115 | - | 30-110 | 13 x 13 in | - | - | $228.00 |
In stock
2344 on Hand
|
Add to Compare List |
|
|
Model:
SP-AP
Model / Size:
SP-AP-SelectionModel
|
115 | - | 30-110 | 13 x 13 in | - | - | $333.00 |
In stock
1638 on Hand
|
Add to Compare List |
Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm) and an integrated nightlight. Humidity and CO2 plug and play sensors are also available accessories for this model.
Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm) and a handful of plug and play sensors available as add-ons.
Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm) and a handful of plug and play sensors available as add-ons.
Model SP-AP features a virtually silent electronically commutated (EC) motor with three built-in, high-speed airflow settings (50, 80 or 110 cfm) and an integrated nightlight. Humidity and CO2 plug and play sensors are also available accessories for this model.
Our performance filter tool can help you choose the right product based on your performance requirements.