DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Belt Drive, Model CUBE-300

    Model CUBE is a belt drive fan for roof or wall mounted applications, discharging the air directly upward, away from the roof or wall surface. Fan wheels are backward inclined and constructed of aluminum.

    Belt drive fan for roof or wall mounted applications discharging the air directly upward, away from the roof or wall surface.

    Certifications:

    • AMCA Sound and Air Performance
    • High Wind and Hurricane
    • Seismic
    • UL/cUL 762
    SKU DESCRIPTION PRICE LEAD TIME
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-3140GQD-DR1, 3915-6347 CFM $3,899.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-5140GQD-DR1, 4191-7160 CFM $3,913.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-5140G3QD-DR1, 4191-7160 CFM $4,049.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-7140GQD-DR1, 4943-8137 CFM $4,167.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-7140G3QD-DR1, 4943-8137 CFM $4,084.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-10140GQD-DR2, 5488-8950 CFM $4,575.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-10140GQD-DR1, 4191-7160 CFM $4,575.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-10140G3QD-DR2, 5488-8950 CFM $4,272.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-10140G3QD-DR1, 4191-7160 CFM $4,272.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-15140GQD-DR2, 6175-10252 CFM $4,579.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-15140GQD-DR1, 5259-8299 CFM $4,579.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-15140G3QD-DR2, 6175-10252 CFM $4,348.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-15140G3QD-DR1, 5259-8299 CFM $4,348.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-20140G3QD-DR2, 6764-11391 CFM $4,505.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-20140G3QD-DR1, 5803-9113 CFM $4,505.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-30140G3QD-DR2, 8458-13019 CFM $4,988.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-30140G3QD-DR1, 6492-10415 CFM $4,988.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-50140G3QD-DR2, 9336-14809 CFM $4,567.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-50140G3QD-DR1, 7711-11880 CFM $4,567.00
    25 Days
    Lead Time 

    Add to Compare List
    Model: CUBE
    Model / Size: CUBE-300
    Centrifugal Upblast Exhaust Fan, Product # CUBE-300-LMD140GQD, 2630-14809 CFM $3,464.00
    25 Days
    Lead Time 

    Add to Compare List

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 13 of 13 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244

    $1.42
    415244
    Nut, U, 1/4-20, Black, Grade 2, Product # 415244
    Nuts $1.42 4
    $5.68 In-Stock 564 on hand
    Tall
    834985
    Hoodband Assembly, Tall, C-300, Product # 834985

    $953.25
    834985
    Hoodband Assembly, Tall, C-300, Product # 834985
    Bands $953.25 1
    $953.25 5 Days
    STD
    834937
    Hoodband Assembly, CUBE-300/HP, Product # 834937

    Pricing not available
    834937
    Hoodband Assembly, CUBE-300/HP, Product # 834937
    Bands
    OBSOLETE PRODUCT : Contact Us

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365031
    Shaft, 1 x 22, 2K, Product # 365031

    $173.89
    365031
    Shaft, 1 x 22, 2K, Product # 365031
    Shaft $173.89 1
    $173.89 In-Stock 7 on hand
    503303
    Hood, CUBE-300|GB-260-300, Product # 503303

    $230.24
    503303
    Hood, CUBE-300|GB-260-300, Product # 503303
    Hoods $230.24 1
    $230.24 5 Days
    (Tall) For units manufactured Sep 1990 - Jan 2000. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365884
    Shaft, 1 x 26.5, 1K1H WC, Product # 365884

    $802.11
    365884
    Shaft, 1 x 26.5, 1K1H WC, Product # 365884
    Shaft $802.11 1
    $802.11 In-Stock 2 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365084
    Shaft, 1 x 25.5, 2K, Product # 365084

    $213.14
    365084
    Shaft, 1 x 25.5, 2K, Product # 365084
    Shaft $213.14 1
    $213.14 In-Stock 4 on hand
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729

    $1.42
    415729
    Screw, Machine, Ss, 1/4-20X5/8", Product # 415729
    Screws $1.42 4
    $5.68 In-Stock 279 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    Bearing, 1 Inch, 055106, Product # 360100

    $122.01
    360100
    Bearing, 1 Inch, 055106, Product # 360100
    Bearings $122.01 2
    $244.02 8 Days
    For units manufactured Sep 1990 - Jan 2000. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365088
    Shaft, 1 x 22, 1KH, Product # 365088

    $758.61
    365088
    Shaft, 1 x 22, 1KH, Product # 365088
    Shaft $758.61 1
    $758.61 In-Stock 3 on hand
    851398
    Hinge/Cable Kit, CUBE-300, Product # 851398

    Pricing not available
    851398
    Hinge/Cable Kit, CUBE-300, Product # 851398
    Hinges
    OBSOLETE PRODUCT : Replacement Available

    Replaced with

    Currently there are no available replacement parts. Please contact us or call 1-800-355-5354 for further assistance.
    365084 and 365031 are required with wheel 822358 for fans manufactured prior to 7-1-00 ECN 1891
    822358
    Wheel, Aluminum, CUBE-300/GB-300, 1 Inch Bore, Product # 822358

    $1,178.19
    822358
    Wheel, Aluminum, CUBE-300/GB-300, 1 Inch Bore, Product # 822358
    Wheels $1,178.19 1
    $1,178.19 3 Days
    (Teflon) 365084 and 365031 are required with wheel 822361 for fans manufactured prior to 7-1-00 ECN 1891
    822361
    Wheel, 30 Inch, Non-Stick Coating, CUBE-300/GB-300, Product # 822361

    $2,524.07
    822361
    Wheel, 30 Inch, Non-Stick Coating, CUBE-300/GB-300, Product # 822361
    Wheels $2,524.07 1
    $2,524.07 Consult Factory