DETAILS
    Close

    Round transition reducer, Product # 481734

    Round transition reducer, Product # 481734

    OBSOLETE PRODUCT : Contact Us
    Please contact the Aftermarket Support Team with the unit serial # for information about this item: 1-800-355-5354 or shop@greenheck.com

    Galvanized steel transition duct reducer that reduces fan outlet from 4 inches to 3 inches.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Galvanized steel transition duct reducer that reduces fan outlet from 4 inches to 3 inches.

    • Shipping Type:
      Parcel
    • Units:
      EA
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Galvanized steel transition duct reducer that reduces fan outlet from 4 inches to 3 inches.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    1 lbs
    For Use With
    Model SP L50-L80
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Package Depth
    11 in
    Package Height
    9 in
    Package Weight
    1 lbs
    Package Width
    11 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories