DETAILS
    Close

    Ceiling Radiation Damper, Size 300WT, For Models SP-AP0511W-1, SP-LP0511-1, SP-LP0511H and SP-LP0810W, Product # CRD-300WT

    Ceiling Radiation Damper, Size 300WT, For Models SP-AP0511W-1, SP-LP0511-1, SP-LP0511H and SP-LP0810W, Product # CRD-300WT

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item
    $135.00
    In stock 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    The SP Ceiling Radiation damper protects fire rated ceilings and effectively blocks the spread of heat and flames through the building's ventilation system. This damper is UL Classified; rated at three to four hours fire resistance.

    California Residents-

    Prop 65 Warning
    Specifications
    Weight
    4 lbs
    Blade Style
    Curtain
    Closure Type
    Fusible link
    Shipping Type
    Parcel
    Package Depth
    18 in
    Package Height
    8 in
    Package Weight
    8 lbs
    Package Width
    17 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories