DETAILS
    Close

    Low Profile Bathroom Exhaust Fan, Model SP-B110

    Model SP ceiling exhaust fans are designed for clean air applications where low sound levels are desired. The below parts list is for 115V units only.


    The below parts list is for 115V units only.

    Certifications:

    • AMCA Sound and Air Performance
    • UL/cUL 507
    SKU DESCRIPTION PRICE LEAD TIME
    Model: SP-B
    Model / Size: SP-B110
    Bathroom Exhaust Fan, Product # SP-B110-QD, 50-133 CFM $154.00
    In stock 
    3191 on Hand

    Add to Compare List
    Model: SP-B
    Model / Size: SP-B110
    Bathroom Exhaust Fan with Motion Grille, Low Profile, Model SP-B110M, 115V, 1Ph, 50-133 CFM -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B110
    Bathroom Exhaust Fan with Motion and Humidity Grille, Low Profile, Model SP-B110MH, 115V, 1Ph, 50-133 CFM -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B110
    Bathroom Exhaust Fan, Product # SP-B110ES-QD, 37-130 CFM $154.00
    In stock 
    953 on Hand

    Add to Compare List
    Model: SP-B
    Model / Size: SP-B110
    TRUSpec SP-B110ES Bathroom Exhaust Fan with Humidity Sensor, 115V, 1Ph -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B110
    TRUSpec SP-B110ES Bathroom Exhaust Fan with Whole House Speed Control, 115V, 1Ph -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B110
    TRUSpec SP-B110ES Bathroom Exhaust Fan with Whole House Speed Control & Humidity Sensor, 115V, 1Ph -
    Obsolete 
    Model: SP-B
    Model / Size: SP-B110
    TRUSpec SP-B110ES Bathroom Exhaust Fan with Whole House Speed Control & Light, 115V, 1Ph -
    Obsolete 

    Component Parts

    The list of replacement parts on the following component list do not include any type of coating. If the part in the field for this unit is coated/painted, please contact the Aftermarket Parts team at 1-800-355-5354 for further assistance.

    Search: 
    Showing 1 to 7 of 7 entries
    Part Description Part # Part Name Part Category Unit Price Quantity Returnable Unit Subtotal Lead Time
    Power Pack includes Motor, Wheel & Venturi
    873440
    SP-B110 Replacement Power Pack, 115V, Product # 873440

    $142.90
    873440
    SP-B110 Replacement Power Pack, 115V, Product # 873440
    Power Packs $142.90 1
    $142.90 In-Stock 221 on hand
    PRODUCT ALERT : Check Voltage
    1039437
    Motor, S33G302BB-01, 8 Watts, 1 Phase, Product # 1039437

    $111.28
    1039437
    Motor, S33G302BB-01, 8 Watts, 1 Phase, Product # 1039437
    Thru Bolt Motors $111.28 1
    $111.28 In-Stock 311 on hand
    Requires hub clip 456676
    473304
    Wheel, Plastic, 5/16 Inch Bore, CCW, Product # 473304

    $29.46
    473304
    Wheel, Plastic, 5/16 Inch Bore, CCW, Product # 473304
    Wheels $29.46 1
    $29.46 In-Stock 67 on hand
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676

    $1.42
    456676
    Hub Spring Clip, SP-210-218|CSP-210-218, Product # 456676
    Hardware $1.42 1
    $1.42 In-Stock 150 on hand
    653229
    Motor Mount, Venturi, SP-B50-200, Product # 653229

    $11.22
    653229
    Motor Mount, Venturi, SP-B50-200, Product # 653229
    Venturis $11.22 1
    $11.22 In-Stock 10 on hand
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036

    $16.80
    486036
    Isolator Kit, SP Series, Contains Qty 4 each of shock mount bushing, ring, and mount. Product # 486036
    Hardware $16.80 1
    $16.80 In-Stock 63 on hand
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516

    $49.02
    484516
    Grille Assembly, Standard, Greenheck, Product # 484516
    Grilles $49.02 1
    $49.02 In-Stock 195 on hand