- AHRI (1)
- AMCA Air Performance (10)
- AMCA licensed for FEI & Air Performance (7)
- AMCA licensed for FEI, Air & Sound Performance (5)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- California State Fire Marshal (Listing # 3230-0981: 0104) (12)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with NFPA 90A and UL 181 (1)
- Complies with UL 507 Standard for Electric Fans (1)
- ETL (1)
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
- UL 1995 (1)
- UL 555S (Listing # R13317) (13)
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
- International Building Code (IBC) (13)
- Meets requirements of NFPA 17A (5)
- Meets requirements of NFPA 96 (5)
- National Electrical Code (NEC) (2)
- National Fire Protection Association (NFPA 90A, 92, 101 and 105) (13)
- NEMA (2)
- New York City Department of Buildings (MEA) (5)
- NFPA 96 (3)