- AHRI (11)
- AMCA licensed for FEI & Air Performance (7)
- AMCA licensed for FEI, Air & Sound Performance (9)
- Built in accordance to IMC 505 (1)
- Built in accordance to IMC 507 (1)
- Built in accordance to NFPA 96 and IMC 507 (4)
- Complies with IECC C403.2.8 (1)
- Complies with IMC 507.1.1 (4)
- Complies with NFPA 90A and UL 181 (11)
- Complies with UL 507 Standard for Electric Fans (1)
- ETL (11)
- Florida Building Code (1)
- Florida Product Approval (1)
- HCAI Seismic Certification available on select sizes and configurations (2)
- HCAI Seismic Certified (3)
- High Temp (2)
- High Wind and Hurricane (6)
- Integral Fire System Listed Per UL 300A (1)
- ISO 9001:2000 and ISO 14001:2004 certified (1)
- Listed to UL 710 (2)
- Notice Of Acceptance (NOA High Wind) (1)
- NSF Certified – Standard 2 (7)
- Seismic (6)
- Texas Department of Insurance (1)
- UL 1995 (11)
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
- UL/cUL Listed for Electrical (UL/cUL 705) (2)
- UL/cUL Listed for Electrical (UL/cUL 705) and Grease Exhaust (UL/cUL 762) (1)