Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-AFL-TSB

Model XG-AFL-TSB is an extruded aluminum architectural linear slot diffuser bolt slot tee system, available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Purchase Options: