Experience Best-In-Class Product Selection with:

eCAPSeCAPS

XG-AFL-TSI

Model XG-AFL-TSI is an extruded aluminum architectural linear slot diffuser tee system (insulated), available in one-inch to two-inch slot widths, one or two slots, and 24, 48, or 60-inch lengths.
Purchase Options: