DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE180HPLMD130GQD, 1469-4752 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE180HPLMD130GQD, 1469-4752 CFM

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,795.00
    In stock 
    2 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Roof or wall mountable
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    30 x 30 in
    Curb Cap Size
    30 in
    Impeller Diameter
    19 in
    Roof Opening Width x Roof Opening Length
    26 1/2 x 26 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    24 x 24 in
    Bearing Size
    1 in
    Height
    28 5/8 in
    Weight
    95 lbs
    Overall Diameter
    35 3/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Disconnect switch
    Certifications
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    AMCA Sound & Air
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    39 in
    Package Height
    40 in
    Package Weight
    95 lbs
    Package Width
    39 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    1469-4752
    FRPM Range
    830-1690
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75 2 2.25 2.5 2.75
    1/3 0.42 990 830 CFM 2783 2680 2576 2454 2335 2188 1999 1775 1469 - - - - - - -
    Sones 13.4 13.2 12.7 12.3 12.2 11.7 11.3 11 10.6 - - - - - - -
    Bhp 0.33 0.36 0.38 0.4 0.41 0.42 0.42 0.42 0.4 - - - - - - -
    1/2 0.34 920 830 CFM 2587 2476 2358 2228 2086 1899 1661 - - - - - - - - -
    Sones 11.9 11.9 11.4 10.9 10.7 10.4 9.8 - - - - - - - - -
    Bhp 0.27 0.29 0.31 0.32 0.34 0.34 0.34 - - - - - - - - -
    1/2 0.65 1140 920 CFM 3205 3116 3026 2929 2823 2720 2604 2470 2294 1886 - - - - - -
    Sones 16.8 16.1 15.5 14.9 14.6 14.5 13.9 13.2 13.1 12.8 - - - - - -
    Bhp 0.51 0.53 0.56 0.58 0.6 0.62 0.64 0.64 0.65 0.63 - - - - - -
    3/4 0.49 1040 860 CFM 2924 2826 2728 2614 2500 2374 2226 2023 1798 - - - - - - -
    Sones 14.8 14.4 13.8 13.3 13.4 12.9 12.1 12 11.9 - - - - - - -
    Bhp 0.39 0.41 0.43 0.45 0.47 0.48 0.49 0.49 0.48 - - - - - - -
    3/4 0.96 1300 1040 CFM 3655 3577 3498 3419 3331 3238 3147 3057 2946 2681 2344 - - - - -
    Sones 20 19.5 18.9 18.3 17.7 17.2 16.8 16.6 16.3 15.8 15.2 - - - - -
    Bhp 0.76 0.78 0.81 0.84 0.87 0.89 0.91 0.94 0.95 0.96 0.96 - - - - -
    1 0.66 1150 920 CFM 3233 3145 3056 2960 2855 2753 2640 2508 2339 1941 - - - - - -
    Sones 16.9 16.3 15.6 15 14.7 14.6 14.1 13.4 13.2 12.8 - - - - - -
    Bhp 0.52 0.55 0.57 0.6 0.62 0.64 0.65 0.66 0.6 0.65 - - - - - -
    1 1.28 1430 1150 CFM 4021 3949 3878 3806 3735 3651 3566 3484 3401 3206 2964 2669 2320 - - -
    Sones 24 24 23 23 22 22 21 20 20 19.6 19.2 18.8 18.2 - - -
    Bhp 1.01 1.04 1.07 1.1 1.13 1.16 1.19 1.21 1.23 1.26 1.27 1.28 1.24 - - -
    1 1/2 1.01 1320 1060 CFM 3711 3634 3557 3479 3394 3302 3212 3123 3020 2772 2450 2072 - - - -
    Sones 21 20 19.6 19 18.4 17.8 17.4 17.1 16.9 16.4 15.8 15.2 - - - -
    Bhp 0.79 0.82 0.85 0.88 0.9 0.93 0.95 0.97 0.99 1 1.01 0.97 - - - -
    1 1/2 1.93 1640 1320 CFM 4611 4549 4486 4424 4362 4300 4229 4156 4082 3938 3784 3599 3371 3114 2819 -
    Sones 28 28 27 27 26 26 25 24 25 24 23 22 22 21 20 -
    Bhp 1.52 1.55 1.59 1.62 1.66 1.69 1.73 1.76 1.79 1.85 1.89 1.91 1.92 1.93 1.9 -
    2 1.08 1350 1240 CFM 3796 3720 3644 3569 3487 3398 3309 3222 3130 2904 2594 2238 - - - -
    Sones 22 21 21 20 19.5 18.8 18.3 18 17.8 17.3 16.8 16.1 - - - -
    Bhp 0.85 0.88 0.91 0.93 0.96 0.99 1.01 1.04 1.05 1.07 1.08 1.05 - - - -
    2 2.11 1690 1350 CFM 4752 4691 4631 4570 4510 4449 4385 4313 4242 4101 3962 3786 3597 3348 3088 2793
    Sones 29 29 29 28 28 27 27 26 26 27 25 24 23 22 21 21
    Bhp 1.66 1.7 1.74 1.77 1.81 1.84 1.88 1.91 1.94 2 2.06 2.08 2.1 2.11 2.11 2.06
    1/3 1/2 1/2 3/4 3/4 1 1 1 1/2 1 1/2 2 2
    0.42 0.34 0.65 0.49 0.96 0.66 1.28 1.01 1.93 1.08 2.11
    990 920 1140 1040 1300 1150 1430 1320 1640 1350 1690
    830 830 920 860 1040 920 1150 1060 1320 1240 1350
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 2783 13.4 0.33 2587 11.9 0.27 3205 16.8 0.51 2924 14.8 0.39 3655 20 0.76 3233 16.9 0.52 4021 24 1.01 3711 21 0.79 4611 28 1.52 3796 22 0.85 4752 29 1.66
    0.125 2680 13.2 0.36 2476 11.9 0.29 3116 16.1 0.53 2826 14.4 0.41 3577 19.5 0.78 3145 16.3 0.55 3949 24 1.04 3634 20 0.82 4549 28 1.55 3720 21 0.88 4691 29 1.7
    0.25 2576 12.7 0.38 2358 11.4 0.31 3026 15.5 0.56 2728 13.8 0.43 3498 18.9 0.81 3056 15.6 0.57 3878 23 1.07 3557 19.6 0.85 4486 27 1.59 3644 21 0.91 4631 29 1.74
    0.375 2454 12.3 0.4 2228 10.9 0.32 2929 14.9 0.58 2614 13.3 0.45 3419 18.3 0.84 2960 15 0.6 3806 23 1.1 3479 19 0.88 4424 27 1.62 3569 20 0.93 4570 28 1.77
    0.5 2335 12.2 0.41 2086 10.7 0.34 2823 14.6 0.6 2500 13.4 0.47 3331 17.7 0.87 2855 14.7 0.62 3735 22 1.13 3394 18.4 0.9 4362 26 1.66 3487 19.5 0.96 4510 28 1.81
    0.625 2188 11.7 0.42 1899 10.4 0.34 2720 14.5 0.62 2374 12.9 0.48 3238 17.2 0.89 2753 14.6 0.64 3651 22 1.16 3302 17.8 0.93 4300 26 1.69 3398 18.8 0.99 4449 27 1.84
    0.75 1999 11.3 0.42 1661 9.8 0.34 2604 13.9 0.64 2226 12.1 0.49 3147 16.8 0.91 2640 14.1 0.65 3566 21 1.19 3212 17.4 0.95 4229 25 1.73 3309 18.3 1.01 4385 27 1.88
    0.875 1775 11 0.42 - - - 2470 13.2 0.64 2023 12 0.49 3057 16.6 0.94 2508 13.4 0.66 3484 20 1.21 3123 17.1 0.97 4156 24 1.76 3222 18 1.04 4313 26 1.91
    1 1469 10.6 0.4 - - - 2294 13.1 0.65 1798 11.9 0.48 2946 16.3 0.95 2339 13.2 0.6 3401 20 1.23 3020 16.9 0.99 4082 25 1.79 3130 17.8 1.05 4242 26 1.94
    1.25 - - - - - - 1886 12.8 0.63 - - - 2681 15.8 0.96 1941 12.8 0.65 3206 19.6 1.26 2772 16.4 1 3938 24 1.85 2904 17.3 1.07 4101 27 2
    1.5 - - - - - - - - - - - - 2344 15.2 0.96 - - - 2964 19.2 1.27 2450 15.8 1.01 3784 23 1.89 2594 16.8 1.08 3962 25 2.06
    1.75 - - - - - - - - - - - - - - - - - - 2669 18.8 1.28 2072 15.2 0.97 3599 22 1.91 2238 16.1 1.05 3786 24 2.08
    2 - - - - - - - - - - - - - - - - - - 2320 18.2 1.24 - - - 3371 22 1.92 - - - 3597 23 2.1
    2.25 - - - - - - - - - - - - - - - - - - - - - - - - 3114 21 1.93 - - - 3348 22 2.11
    2.5 - - - - - - - - - - - - - - - - - - - - - - - - 2819 20 1.9 - - - 3088 21 2.11
    2.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 2793 21 2.06
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories