DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE-200-LMD130GQD, 1723-6806 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE-200-LMD130GQD, 1723-6806 CFM

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment
    $1,977.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight
    • Return Eligibility:
      Returnable within 60 days of shipment

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Roof or wall mountable
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    California Title 20
    Specifications
    Base/Panel Length X Width
    30 x 30 in
    Curb Cap Size
    30 in
    Impeller Diameter
    21 5/8 in
    Roof Opening Width x Roof Opening Length
    26 1/2 x 26 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    24 x 24 in
    Bearing Size
    3/4 in
    Height
    28 5/8 in
    Weight
    90 lbs
    Overall Diameter
    35 3/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Disconnect switch
    Certifications
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    AMCA Sound & Air
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    38 in
    Package Height
    40 in
    Package Weight
    90 lbs
    Package Width
    38 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    1723-6806
    FRPM Range
    500-1210

    California Title 20 | Fan Energy Index Boundaries
    Fan Energy Index >= 1.00 Efficiency Boundaries

    Max Airflow (CFM) 5360
    Max Fan Speed (RPM) 1211
    Max Pressure (in. w.g.) 1.800
    Type of Pressure Static

    Note: Operation outside of these boundaries will result in an energy inefficient operation

    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75
    1/4 0.27 610 500 CFM 3431 3085 2711 2203 - - - - - - - -
    Sones 8.3 7.7 6.9 6.3 - - - - - - - -
    Bhp 0.25 0.27 0.27 0.26 - - - - - - - -
    1/3 0.19 540 520 CFM 3037 2646 2178 - - - - - - - - -
    Sones 7 6.2 5.5 - - - - - - - - -
    Bhp 0.18 0.19 0.18 - - - - - - - - -
    1/3 0.35 670 540 CFM 3769 3452 3129 2742 2134 - - - - - - -
    Sones 9.7 9.1 8.4 7.7 7.3 - - - - - - -
    Bhp 0.33 0.35 0.35 0.35 0.34 - - - - - - -
    1/2 0.28 620 500 CFM 3487 3147 2783 2303 - - - - - - - -
    Sones 8.6 7.9 7.1 6.5 - - - - - - - -
    Bhp 0.27 0.28 0.28 0.28 - - - - - - - -
    1/2 0.54 770 620 CFM 4331 4053 3783 3484 3135 2637 - - - - - -
    Sones 12.6 12.2 11.5 10.6 9.9 9.4 - - - - - -
    Bhp 0.51 0.53 0.54 0.54 0.54 0.52 - - - - - -
    3/4 0.22 570 530 CFM 3206 2837 2419 1723 - - - - - - - -
    Sones 7.5 6.8 6.1 5.5 - - - - - - - -
    Bhp 0.21 0.22 0.22 0.2 - - - - - - - -
    3/4 0.42 710 570 CFM 3994 3694 3393 3050 2606 - - - - - - -
    Sones 10.7 10.2 9.5 8.7 8.2 - - - - - - -
    Bhp 0.4 0.41 0.42 0.42 0.42 - - - - - - -
    3/4 0.8 880 710 CFM 4950 4706 4470 4224 3958 3666 3285 2746 - - - -
    Sones 16.6 16.6 15.8 15.3 14 13.2 12.8 12.8 - - - -
    Bhp 0.76 0.78 0.79 0.8 0.8 0.8 0.79 0.76 - - - -
    1 0.56 780 660 CFM 4387 4113 3847 3555 3221 2756 - - - - - -
    Sones 12.9 12.6 11.8 10.9 10.2 9.7 - - - - - -
    Bhp 0.53 0.55 0.56 0.56 0.56 0.55 - - - - - -
    1 1.07 970 780 CFM 5456 5235 5018 4805 4574 4326 4061 3722 3288 - - -
    Sones 19.3 18.9 18.3 17.7 17.1 16.2 15.5 14.9 14.9 - - -
    Bhp 1.02 1.04 1.06 1.07 1.07 1.07 1.07 1.07 1.04 - - -
    1 1/2 82 890 760 CFM 5006 4765 4531 4290 4030 3741 3375 2867 - - - -
    Sones 16.9 16.7 16.1 15.5 14.3 13.4 12.9 12.9 - - - -
    Bhp 0.78 0.8 82 0.83 0.83 0.83 0.82 0.79 - - - -
    1 1/2 1.61 1110 890 CFM 6243 6050 5858 5672 5485 5283 5077 4846 4614 3979 2936 -
    Sones 24 24 23 23 22 22 21 21 20 19.3 20 -
    Bhp 1.52 1.55 1.57 1.59 1.61 1.61 1.61 1.61 1.61 1.58 1.42 -
    2 2.09 1210 970 CFM 6806 6628 6451 6279 6108 5933 5748 5562 5350 4892 4289 3365
    Sones 24 24 23 23 23 22 22 21 21 20 20 21
    Bhp 1.97 2 2.03 2.05 2.07 2.09 2.09 2.09 2.09 2.08 2.04 1.88
    1/4 1/3 1/3 1/2 1/2 3/4 3/4 3/4 1 1 1 1/2 1 1/2 2
    0.27 0.19 0.35 0.28 0.54 0.22 0.42 0.8 0.56 1.07 82 1.61 2.09
    610 540 670 620 770 570 710 880 780 970 890 1110 1210
    500 520 540 500 620 530 570 710 660 780 760 890 970
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 3431 8.3 0.25 3037 7 0.18 3769 9.7 0.33 3487 8.6 0.27 4331 12.6 0.51 3206 7.5 0.21 3994 10.7 0.4 4950 16.6 0.76 4387 12.9 0.53 5456 19.3 1.02 5006 16.9 0.78 6243 24 1.52 6806 24 1.97
    0.125 3085 7.7 0.27 2646 6.2 0.19 3452 9.1 0.35 3147 7.9 0.28 4053 12.2 0.53 2837 6.8 0.22 3694 10.2 0.41 4706 16.6 0.78 4113 12.6 0.55 5235 18.9 1.04 4765 16.7 0.8 6050 24 1.55 6628 24 2
    0.25 2711 6.9 0.27 2178 5.5 0.18 3129 8.4 0.35 2783 7.1 0.28 3783 11.5 0.54 2419 6.1 0.22 3393 9.5 0.42 4470 15.8 0.79 3847 11.8 0.56 5018 18.3 1.06 4531 16.1 82 5858 23 1.57 6451 23 2.03
    0.375 2203 6.3 0.26 - - - 2742 7.7 0.35 2303 6.5 0.28 3484 10.6 0.54 1723 5.5 0.2 3050 8.7 0.42 4224 15.3 0.8 3555 10.9 0.56 4805 17.7 1.07 4290 15.5 0.83 5672 23 1.59 6279 23 2.05
    0.5 - - - - - - 2134 7.3 0.34 - - - 3135 9.9 0.54 - - - 2606 8.2 0.42 3958 14 0.8 3221 10.2 0.56 4574 17.1 1.07 4030 14.3 0.83 5485 22 1.61 6108 23 2.07
    0.625 - - - - - - - - - - - - 2637 9.4 0.52 - - - - - - 3666 13.2 0.8 2756 9.7 0.55 4326 16.2 1.07 3741 13.4 0.83 5283 22 1.61 5933 22 2.09
    0.75 - - - - - - - - - - - - - - - - - - - - - 3285 12.8 0.79 - - - 4061 15.5 1.07 3375 12.9 0.82 5077 21 1.61 5748 22 2.09
    0.875 - - - - - - - - - - - - - - - - - - - - - 2746 12.8 0.76 - - - 3722 14.9 1.07 2867 12.9 0.79 4846 21 1.61 5562 21 2.09
    1 - - - - - - - - - - - - - - - - - - - - - - - - - - - 3288 14.9 1.04 - - - 4614 20 1.61 5350 21 2.09
    1.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3979 19.3 1.58 4892 20 2.08
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 2936 20 1.42 4289 20 2.04
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3365 21 1.88
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories