DETAILS
    Close

    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-LMD130GQD, 1558-5667 CFM

    Centrifugal Upblast Exhaust Fan, Product # CUBE-180-LMD130GQD, 1558-5667 CFM

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight
    $1,685.00
    In stock 
    9 on Hand
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 30 x 30 inch base with prepunched mounting holes for easy attachment to roof curb
    • Multiple motor and drive options available to meet any performance and application need
    • 26.5 x 26.5 inch recommended roof opening
    • Shipping Type:
      Freight

    Model CUBE is an aluminum exhaust fan specifically designed for roof or sidewall mounted applications where contaminated or grease laden exhaust air can be discharged directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation. Ideal for new installations or for retrofit, replacement applications. Curb adapters and reducers available to eliminate the need to field fabricate transitions when there is an existing roof curb.

    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Roof or wall mountable
    • Permanent embossed aluminum nameplate for exact model and serial number identification

    California Residents-

    Prop 65 Warning
    Specifications
    Base/Panel Length X Width
    30 x 30 in
    Curb Cap Size
    30 in
    Impeller Diameter
    19 in
    Roof Opening Width x Roof Opening Length
    26 1/2 x 26 1/2 in
    Base Height
    1 3/4 in
    Damper Width x Damper Height
    24 x 24 in
    Bearing Size
    3/4 in
    Height
    28 5/8 in
    Weight
    90 lbs
    Overall Diameter
    35 3/8 in
    Application
    Exhaust General and Clean Air
    Exhaust Grease-Laden Air
    Housing Material
    Spun Aluminum
    Drive Type
    Belt Drive
    Impeller Type
    Centrifugal Wheel
    Impeller Material
    Aluminum
    Includes
    Disconnect switch
    Certifications
    UL/cUL 705 Listed - Supplement SC - "Power Ventilators for Restaurant Exh. Appliances" (Formerly UL 762)
    AMCA Sound & Air
    Drive Package Description
    No drive package included
    Required Accessory
    Roof curb for new roof installations
    Motor Included
    No
    Shipping Type
    Freight
    Package Depth
    39 in
    Package Height
    40 in
    Package Weight
    90 lbs
    Package Width
    39 in
    Warranty Length
    1 Year
    Performance
    CFM Range
    1558-5667
    FRPM Range
    630-1500
    Ps (in. wg) 0 0.125 0.25 0.375 0.5 0.625 0.75 0.875 1 1.25 1.5 1.75 2
    1/4 0.3 780 630 CFM 2947 2757 2595 2322 2010 - - - - - - - -
    Sones 10.3 9.4 9 8.4 7.9 - - - - - - - -
    Bhp 0.26 0.28 0.29 0.3 0.29 - - - - - - - -
    1/3 0.21 690 640 CFM 2607 2396 2168 1831 - - - - - - - - -
    Sones 8.3 7.5 6.8 6.3 - - - - - - - - -
    Bhp 0.18 0.19 0.21 0.2 - - - - - - - - -
    1/3 0.4 860 690 CFM 3249 3074 2922 2732 2474 2171 - - - - - - -
    Sones 12.6 11.8 11.4 11 10.4 9.7 - - - - - - -
    Bhp 0.34 0.37 0.39 0.4 0.4 0.39 - - - - - - -
    1/2 0.31 790 640 CFM 2985 2796 2636 2373 2072 - - - - - - - -
    Sones 10.6 9.7 9.3 8.7 8.2 - - - - - - - -
    Bhp 0.27 0.29 0.3 0.31 0.3 - - - - - - - -
    1/2 0.59 980 790 CFM 3702 3546 3405 3280 3088 2861 2615 2289 - - - - -
    Sones 15 14.7 14.4 14.4 13.9 13.3 12.7 11.7 - - - - -
    Bhp 0.51 0.53 0.56 0.58 0.59 0.59 0.58 0.56 - - - - -
    3/4 0.23 720 650 CFM 2720 2517 2322 2013 1558 - - - - - - - -
    Sones 8.9 8 7.5 7 6.6 - - - - - - - -
    Bhp 0.2 0.22 0.23 0.23 0.21 - - - - - - - -
    3/4 0.46 900 720 CFM 3400 3231 3083 2936 2678 2421 2059 - - - - - -
    Sones 13.3 12.7 12.4 12.1 11.5 10.9 10.1 - - - - - -
    Bhp 0.39 0.42 0.44 0.46 0.46 0.45 0.43 - - - - - -
    3/4 0.88 1120 900 CFM 4231 4095 3966 3847 3740 3577 3370 3181 2948 - - - -
    Sones 17.6 17.2 16.6 16.5 16.2 16 15.5 15.1 14.5 - - - -
    Bhp 0.76 0.79 0.82 0.84 0.87 0.8 0.88 0.88 0.86 - - - -
    1 0.61 990 800 CFM 3740 3586 3445 3321 3139 2912 2677 2366 - - - - -
    Sones 15.2 14.9 14.7 14.7 14.3 13.7 13.1 12 - - - - -
    Bhp 0.52 0.55 0.57 0.6 0.61 0.61 0.6 0.58 - - - - -
    1 1.17 1230 990 CFM 4647 4523 4401 4290 4188 4090 3934 3741 3569 3157 2476 - -
    Sones 20 19.4 18.6 18.2 17.8 17.5 17.3 16.9 16.6 15.7 15.2 - -
    Bhp 1 1.04 1.07 1.1 1.13 1.15 1.17 1.17 1.17 1.13 1.04 - -
    1 1/2 0.91 1130 940 CFM 4269 4134 4006 3887 3781 3628 3420 3233 3010 2365 - - -
    Sones 17.8 17.3 16.7 16.6 16.3 16.1 15.6 15.3 14.7 13.6 - - -
    Bhp 0.78 0.81 0.84 0.86 0.89 0.91 0.91 0.91 0.89 0.82 - - -
    1 1/2 1.76 1410 1130 CFM 5327 5218 5110 5009 4912 4822 4737 4652 4490 4169 3846 3420 -
    Sones 25 25 24 24 23 23 22 22 22 21 20 19.1 -
    Bhp 1.51 1.55 1.59 1.62 1.65 1.69 1.72 1.75 1.76 1.76 1.74 1.68 -
    2 1.08 1200 1070 CFM 4533 4406 4283 4169 4066 3966 3780 3590 3414 2951 - - -
    Sones 19.3 18.7 17.8 17.4 17 16.8 16.5 16.2 15.8 15 - - -
    Bhp 0.93 0.97 1 1.02 1.05 1.08 1.08 1.08 1.08 1.04 - - -
    2 2.12 1500 1200 CFM 5667 5565 5463 5365 5274 5183 5103 5022 4942 4625 4338 4013 3601
    Sones 28 28 28 27 27 26 26 25 25 25 24 23 21
    Bhp 1.82 1.86 1.9 1.94 1.97 2.01 2.04 2.08 2.12 2.12 2.12 2.08 2.01
    1/4 1/3 1/3 1/2 1/2 3/4 3/4 3/4 1 1 1 1/2 1 1/2 2 2
    0.3 0.21 0.4 0.31 0.59 0.23 0.46 0.88 0.61 1.17 0.91 1.76 1.08 2.12
    780 690 860 790 980 720 900 1120 990 1230 1130 1410 1200 1500
    630 640 690 640 790 650 720 900 800 990 940 1130 1070 1200
    Ps (in. wg) CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp CFM Sones Bhp
    0 2947 10.3 0.26 2607 8.3 0.18 3249 12.6 0.34 2985 10.6 0.27 3702 15 0.51 2720 8.9 0.2 3400 13.3 0.39 4231 17.6 0.76 3740 15.2 0.52 4647 20 1 4269 17.8 0.78 5327 25 1.51 4533 19.3 0.93 5667 28 1.82
    0.125 2757 9.4 0.28 2396 7.5 0.19 3074 11.8 0.37 2796 9.7 0.29 3546 14.7 0.53 2517 8 0.22 3231 12.7 0.42 4095 17.2 0.79 3586 14.9 0.55 4523 19.4 1.04 4134 17.3 0.81 5218 25 1.55 4406 18.7 0.97 5565 28 1.86
    0.25 2595 9 0.29 2168 6.8 0.21 2922 11.4 0.39 2636 9.3 0.3 3405 14.4 0.56 2322 7.5 0.23 3083 12.4 0.44 3966 16.6 0.82 3445 14.7 0.57 4401 18.6 1.07 4006 16.7 0.84 5110 24 1.59 4283 17.8 1 5463 28 1.9
    0.375 2322 8.4 0.3 1831 6.3 0.2 2732 11 0.4 2373 8.7 0.31 3280 14.4 0.58 2013 7 0.23 2936 12.1 0.46 3847 16.5 0.84 3321 14.7 0.6 4290 18.2 1.1 3887 16.6 0.86 5009 24 1.62 4169 17.4 1.02 5365 27 1.94
    0.5 2010 7.9 0.29 - - - 2474 10.4 0.4 2072 8.2 0.3 3088 13.9 0.59 1558 6.6 0.21 2678 11.5 0.46 3740 16.2 0.87 3139 14.3 0.61 4188 17.8 1.13 3781 16.3 0.89 4912 23 1.65 4066 17 1.05 5274 27 1.97
    0.625 - - - - - - 2171 9.7 0.39 - - - 2861 13.3 0.59 - - - 2421 10.9 0.45 3577 16 0.8 2912 13.7 0.61 4090 17.5 1.15 3628 16.1 0.91 4822 23 1.69 3966 16.8 1.08 5183 26 2.01
    0.75 - - - - - - - - - - - - 2615 12.7 0.58 - - - 2059 10.1 0.43 3370 15.5 0.88 2677 13.1 0.6 3934 17.3 1.17 3420 15.6 0.91 4737 22 1.72 3780 16.5 1.08 5103 26 2.04
    0.875 - - - - - - - - - - - - 2289 11.7 0.56 - - - - - - 3181 15.1 0.88 2366 12 0.58 3741 16.9 1.17 3233 15.3 0.91 4652 22 1.75 3590 16.2 1.08 5022 25 2.08
    1 - - - - - - - - - - - - - - - - - - - - - 2948 14.5 0.86 - - - 3569 16.6 1.17 3010 14.7 0.89 4490 22 1.76 3414 15.8 1.08 4942 25 2.12
    1.25 - - - - - - - - - - - - - - - - - - - - - - - - - - - 3157 15.7 1.13 2365 13.6 0.82 4169 21 1.76 2951 15 1.04 4625 25 2.12
    1.5 - - - - - - - - - - - - - - - - - - - - - - - - - - - 2476 15.2 1.04 - - - 3846 20 1.74 - - - 4338 24 2.12
    1.75 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3420 19.1 1.68 - - - 4013 23 2.08
    2 - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - - 3601 21 2.01
    • Greenheck Fan Corporation certifies that the model shown herein is licensed to bear the AMCA Seal.
    • The ratings shown are based on tests and procedures performed in accordance with AMCA Publication 211 and AMCA Publication 311 and comply with the requirements of the AMCA Certified Ratings Program.
    • Performance certified is for installation type A: Free inlet, Free outlet.
    • Power rating (BHP/kW) includes transmission losses.
    • Performance ratings do not include the effects of appurtenances (accessories).
    • The sound ratings shown are loudness values in fan sones at 5 ft. (1.5 m) in a hemispherical free field calculated per AMCA Standard 301. Values shown are for installation type A: free inlet hemispherical sone levels.
    Documents
    Videos

    Common methods for tensioning a rooftop exhaust fan belt

    Centering a wheel on a spun aluminum rooftop exhaust fan

    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories
    chat-widget