Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
Shipping Type | Order By |
---|---|
Standard Ground Small Parcel FREE - On orders over $25 View Transit Map |
7:00 PM CST |
Next Day Air (Calculated at checkout) |
3:00 PM CST |
Standard Ground Freight FREE - On orders over $25 |
1:00 PM CST |
SKU | DESCRIPTION | PRICE | LEAD TIME | |||
---|---|---|---|---|---|---|
Model / Size:
GPI-13-G12_INV
|
Pipe Portal Assembly, Accommodates up to 4 Pipes 1-1/4"-2" in Diameter, Product # PP-4L-PB-G12 | $440.66 |
In stock
14 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G12_INV
|
Pipe Portal Assembly, Accommodates up to 2 Pipes 3/8"-1" in Diameter and up to 2 Pipes 1 1/4" - 2" in Diameter, Product # PP-4M-PB-G12 | $440.66 |
In stock
14 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G12_INV
|
Pipe Portal Assembly, Accommodates up to 4 Pipes 3/8"-1" in Diameter, Product # PP-4S-PB-G12 | $440.66 |
In stock
14 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G18_INV
|
Pipe Portal Assembly, Accommodates up to 4 Pipes 1-1/4"-2" in Diameter, Product # PP-4L-PB-G18 | $480.93 |
In stock
4 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-17-G18_INV
|
Pipe Portal Assembly, Accommodates up to 5 Pipes 1/2"-2 1/2" in Diameter, Product # PP-5M-PB-G18 | $577.76 |
In stock
207 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G18_INV
|
Pipe Portal Assembly, Accommodates up to 4 Pipes 3/8"-1" in Diameter, Product # PP-4S-PB-G18 | $480.93 |
In stock
4 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-17-G12_INV
|
Pipe Portal Assembly, Accommodates up to 5 Pipes 1/2"-2 1/2" in Diameter, Product # PP-5M-PB-G12 | $532.07 |
In stock
619 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G18_INV
|
Pipe Portal Assembly, Accommodates up to 2 Pipes 3/8"-1" in Diameter and up to 2 Pipes 1 1/4" - 2" in Diameter, Product # PP-4M-PB-G18 | $480.93 |
In stock
4 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-17-G24_INV
|
Pipe Portal Assembly, Accommodates up to 5 Pipes 1/2"-2 1/2" in Diameter, Product # PP-5M-PB-G24 | $609.31 |
In stock
1 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G12_INV
|
Pipe Portal Assembly, Accommodates 1 Pipe 2"-6" in Diameter, Product # PP-1X-PB-G12 | $440.66 |
In stock
14 on Hand
|
Add to Compare List |
||
Model / Size:
GPI-13-G18_INV
|
Pipe Portal Assembly, Accommodates 1 Pipe 2"-6" in Diameter, Product # PP-1X-PB-G18 | $480.93 |
In stock
4 on Hand
|
Add to Compare List |
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.
Pipe portals are used to provide a weather tight seal when piping must penetrate a roof structure. Flashing around a square roof curb is easier and cleaner than flashing around multiple round pipes. This product can be used with variable refrigerant flow systems where piping carrying refrigerant must pentrate the roof structure.