DETAILS
    Close

    Roof Curb for 57-1/2 In. Square Base, 12 In. High, Product # GPI-57.5-G12

    Roof Curb for 57-1/2 In. Square Base, 12 In. High, Product # GPI-57.5-G12

    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Freight
    $563.00
    25 Days
    Lead Time 
    Free shipping
    OR
    Need a specific configuration?
    Submit a request online and get a quote from your local representative within 4 hours.

    • 2-inch mounting flange
    • Rigid, fiberglass insulation
    • Welded, straight-sided construction
    • Shipping Type:
      Freight

    GPI roof curbs are designed for flat, insulated or non-insulated roof decks. Constructed of 18 gauge galvanized steel and fully formed on three sides with a single, fully welded seam.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    57.5 in
    Width
    57 1/2 in
    Height
    12 in
    Weight
    64 lbs
    Flashing Flange
    2 in
    Application
    Flat Roofs
    For Use With
    40" roof curb caps
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Package Depth
    47 in
    Package Height
    13 in
    Package Weight
    50 lbs
    Package Width
    43 in
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories