DETAILS
    Close

    Roof Curb Adapter, Reduces 30" Fan Curb Cap/Base to 26" Roof Curb, Product # REDUCER-30-26

    Roof Curb Adapter, Reduces 30" Fan Curb Cap/Base to 26" Roof Curb, Product # REDUCER-30-26

    OBSOLETE PRODUCT : Contact your local Rep
    Please contact your Local Greenheck Rep to order this item

    • Reduces mounting area of fan base to fit smaller curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Reduces mounting area of fan base to fit smaller curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Freight
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. This reducer is for use with model CUBE, sizes 180 through 200, model CUE, sizes 180 through 200, model G, sizes 183 through 203, and model GB, sizes 180 through 200.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    30 in
    Width
    30 in
    Height
    5 in
    Weight
    11.25 lbs
    For Use With
    Model CUBE 180-200
    Model G 183-203
    Model GB 180-200
    Model CUE 180-200
    Construction Material
    Galvanized Steel
    Shipping Type
    Freight
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories