DETAILS
    Close

    Roof Curb Adapter, Reduces 22" Fan Curb Cap/Base to 19" Roof Curb, Product # REDUCER-22-19

    Roof Curb Adapter, Reduces 22" Fan Curb Cap/Base to 19" Roof Curb, Product # REDUCER-22-19

    OBSOLETE PRODUCT : Contact your local Rep
    Please contact your Local Greenheck Rep to order this item

    • Reduces mounting area of fan base to fit smaller curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    • Reduces mounting area of fan base to fit smaller curb
    • Adapt your existing curb to a new rooftop unit
    • Allows for quick and easy replacements
    • Galvanized steel construction
    • Shipping Type:
      Parcel
    • Return Eligibility:
      Non-returnable, customized, or special-order item

    Curb adapters are designed to adapt standard curb cap dimensions to existing curb when replacing a fan or ventilator. Constructed of galvanized steel. This reducer is for use with model AE, sizes 12 through 14, model AS, sizes 12 through 14, model CUBE, sizes 141 through 161, model CUE, sizes 141 through 161, model G, sizes 143 through 163, and model GB, sizes 141 through 161.

    California Residents-

    Prop 65 Warning
    Specifications
    Length
    22 in
    Width
    22 in
    Height
    5 in
    Weight
    8 lbs
    For Use With
    Model CUBE 141-161
    Model G 143-163
    Model GB 141-161
    Model CUE 141-161
    Model AE-12-14
    Model AS-12-14
    Construction Material
    Galvanized Steel
    Shipping Type
    Parcel
    Performance
    Documents
    Videos
    Questions & Answers
    Note: We will only use your email to notify you when there is a reply to your question.
    Parts & Accessories